magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSYTF-R - Y型快插螺纹接头
Festo
产品 (A - Z)
Q
QSYTF
Powered by
CAD模型選擇
{festo/parts/q/qsytf/qsytf_b_r.prj},{NB=153197 QSYTF-1/4-8-B},{TNR=153197},{TYP=QSYTF-1/4-8-B},{D1=R1/4},{NENN=4.300},{D2=8.000},{B1=14.000},{D3=R1/4},{D5=14.400},{D6=3.200},{H1=38.500},{H2=11.000},{H3=13.500},{H4=9.000},{L1=29.100},{L2=12.500},{SW=17.000},{T=17.500},{CNSMASSEXACT=0.0430},{D1N=13.157},{D3N=13.157},{GD=17.000},{D8=22.000},{Z=13.800},{GTIN=4052568032814}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
[mm]
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
B1
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153196 QSYTF-1/8-6-B
153196
QSYTF-1/8-6-B
R1/8
3.100
6.000
12.000
12.400
3.200
32.500
8.000
12.000
7.000
26.200
10.700
14.000
16.500
0.0270
4052568032807
153197 QSYTF-1/4-8-B
153197
QSYTF-1/4-8-B
R1/4
4.300
8.000
14.000
14.400
3.200
38.500
11.000
13.500
9.000
29.100
12.500
17.000
17.500
0.0430
4052568032814
153198 QSYTF-3/8-10-B
153198
QSYTF-3/8-10-B
R3/8
5.500
10.000
17.000
17.600
4.200
44.500
12.000
15.700
11.000
33.500
15.000
21.000
20.000
0.0720
4052568032821
153199 QSYTF-1/2-12-B
153199
QSYTF-1/2-12-B
R1/2
6.800
12.000
20.000
21.000
4.200
52.200
15.000
16.500
14.000
37.400
17.000
24.000
23.500
0.1090
4052568032838
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表