magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QS-VO - 快插接头
Festo
产品 (A - Z)
Q
QS
Powered by
CAD模型選擇
{festo/parts/q/qs/qs_vo.prj},{NB=160546 QS-V0-6},{TNR=160546},{TYP=QS-V0-6},{D1=6.000},{NENN=4.300},{D5=14.000},{L1=45.100},{D2=8.000},{C1=22.100},{C2=16.500},{P1=12.500},{Z=12.700},{CNSMASSEXACT=0.0078},{GTIN=4052568035907}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
NENN
额定尺寸
[mm]
D5
[mm]
L1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
132890 QS-V0-4
132890
QS-V0-4
4.000
2.800
12.000
41.000
0.0061
4052568028435
160546 QS-V0-6
160546
QS-V0-6
6.000
4.300
14.000
45.100
0.0078
4052568035907
160547 QS-V0-8
160547
QS-V0-8
8.000
7.000
16.000
48.200
0.0110
4052568035914
160548 QS-V0-10
160548
QS-V0-10
10.000
9.000
19.000
51.800
0.0170
4052568035921
160549 QS-V0-12
160549
QS-V0-12
12.000
11.000
22.200
57.800
0.0250
4052568035938
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表