magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBT-T(2) (USA) - T形快插接头
Festo
产品 (A - Z)
Q
QBT
Powered by
CAD模型選擇
{festo/parts/q/qbt/qbt_t_u1.prj},{NB=564768 QBT-1/4T-U},{TNR=564768},{TYP=QBT-1/4T-U},{D1=1/4},{NENN=4.800},{D5=13.000},{D6=3.500},{H2=8.300},{H1=21.300},{T1=16.800},{CNSMASSEXACT=0.0074},{DN1=6.350},{D11=10.000},{Z=11.800},{D10=11.800},{L3=15.500},{D12=6.000},{B1=13.000},{VERS=1.000},{GTIN=4052568290825}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[英寸]
NENN
额定尺寸
[mm]
D5
[mm]
D6
[mm]
H2
[mm]
H1
[mm]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564766 QBT-5/32T-U
564766
QBT-5/32T-U
5/32
3.000
10.500
3.300
7.000
18.850
14.900
0.0046
4052568366520
564767 QBT-3/16T-U
564767
QBT-3/16T-U
3/16
3.500
11.500
3.500
7.500
19.850
15.900
0.0044
4052568366537
564768 QBT-1/4T-U
564768
QBT-1/4T-U
1/4
4.800
13.000
3.500
8.300
21.300
16.800
0.0074
4052568290825
564769 QBT-5/16T-U
564769
QBT-5/16T-U
5/16
7.000
14.500
4.200
8.900
24.050
18.700
0.0094
4052568366544
564770 QBT-3/8T-U
564770
QBT-3/8T-U
3/8
8.000
17.500
4.500
11.000
25.650
20.100
0.0144
4052568366551
564771 QBT-1/2T-U
564771
QBT-1/2T-U
1/2
9.000
21.000
4.500
12.800
30.200
22.900
0.022
4052568366568
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表