magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBMY-T (USA) - Y型快插接头
Festo
产品 (A - Z)
Q
QBMY
Powered by
CAD模型選擇
{festo/parts/q/qbmy/qbmy_u_red.prj},{NB=572301 QBMY-5/32T-1/8-U},{TNR=572301},{TYP=QBMY-5/32T-1/8-U},{D1=5/32},{NENN=2.400},{D2=1/8},{D4=7.600},{D5=8.700},{D6=3.200},{H1=7.600},{L1=27.500},{T1=11.800},{T2=11.300},{CNSMASSEXACT=0.0040},{DN1=3.969},{DN2=3.175},{X1=7.800},{Y1=9.800},{X2=7.200},{Y2=9.200},{L4=12.800},{L5=11.000},{L6=15.800},{GTIN=4052568374754}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[英寸]
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
L1
[mm]
T1
深度
[mm]
T2
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
572301 QBMY-5/32T-1/8-U
572301
QBMY-5/32T-1/8-U
5/32
2.400
1/8
7.600
8.700
3.200
7.600
27.500
11.800
11.300
0.0040
4052568374754
573074 QBMY-1/4T-5/32-U
573074
QBMY-1/4T-5/32-U
1/4
3.000
5/32
8.700
11.300
3.200
8.700
29.800
13.500
11.800
0.0050
4052568376086
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表