magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-L-R-FD - L型快插式螺纹接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_l_r_fd.prj},{NB=133055 NPQP-L-R18-Q8-FD-P10},{TNR=133055},{TYP=NPQP-L-R18-Q8-FD-P10},{D=8.000},{R=R1/8},{A=8.000},{B=28.000},{C=18.100},{E=22.700},{P=14.500},{HEX=14.000},{Z=13.800},{NENN=4.700},{CNSMASSEXACT=0.0070},{L13=4.700},{D10=13.800},{L11=3.800},{D6=13.600},{L15=2.800},{L17=2.000},{R3=0.500},{L9=3.000},{W3=3.000},{D12=9.800},{L7=16.400},{L5=2.500},{D7=12.500},{H1=2.000},{RNDR=9.728},{GTIN=4052568029388}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口
[mm]
R
螺纹
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
P
[mm]
HEX
扳手开口宽度
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
133051 NPQP-L-R18-Q4-FD-P...
133051
NPQP-L-R18-Q4-FD-P10
4.000
R1/8
8.000
23.300
15.000
18.100
10.000
10.000
9.900
2.100
0.0040
4052568029340
133052 NPQP-L-R14-Q4-FD-P...
133052
NPQP-L-R14-Q4-FD-P10
4.000
R1/4
11.000
26.300
15.000
18.100
10.000
14.000
9.900
2.100
0.0045
4052568029357
133053 NPQP-L-R18-Q6-FD-P...
133053
NPQP-L-R18-Q6-FD-P10
6.000
R1/8
8.000
25.000
16.900
19.900
12.500
12.000
11.800
3.300
0.0050
4052568029364
133054 NPQP-L-R14-Q6-FD-P...
133054
NPQP-L-R14-Q6-FD-P10
6.000
R1/4
11.000
28.000
16.900
19.900
12.500
14.000
11.800
3.300
0.0055
4052568029371
133055 NPQP-L-R18-Q8-FD-P...
133055
NPQP-L-R18-Q8-FD-P10
8.000
R1/8
8.000
28.000
18.100
22.700
14.500
14.000
13.800
4.700
0.0070
4052568029388
133056 NPQP-L-R14-Q8-FD-P...
133056
NPQP-L-R14-Q8-FD-P10
8.000
R1/4
11.000
31.000
18.100
22.700
14.500
14.000
13.800
4.700
0.0075
4052568029395
133057 NPQP-L-R14-Q10-FD-...
133057
NPQP-L-R14-Q10-FD-P10
10.000
R1/4
11.000
36.000
20.400
26.400
17.500
17.000
16.800
5.700
0.0120
4052568029401
133058 NPQP-L-R38-Q10-FD-...
133058
NPQP-L-R38-Q10-FD-P10
10.000
R3/8
12.000
37.000
20.400
26.400
17.500
17.000
16.800
5.700
0.0130
4052568029418
133059 NPQP-L-R38-Q12-FD-...
133059
NPQP-L-R38-Q12-FD-P10
12.000
R3/8
12.000
39.000
23.600
29.600
21.000
22.000
19.800
6.900
0.0180
4052568029425
133060 NPQP-L-R12-Q12-FD
133060
NPQP-L-R12-Q12-FD
12.000
R1/2
15.000
42.000
23.600
29.600
21.000
22.000
19.800
6.900
0.0190
4052568029432
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表