magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-H-E - 插入式穿板接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_h_e_asmtab.prj},{NB=132549 NPQP-H-Q6-E},{TNR=132549},{TYP=NPQP-H-Q6-E},{INFO=2014-03-31},{D=6.000},{A=15.000},{B=35.800},{C=17.100},{E=9.900},{G=5.000},{M=14x1.5},{HEX=17.000},{P=12.300},{Z=11.800},{NENN=3.700},{CNSMASSEXACT=0.0102},{PITCH=1.500},{H=4.500},{L13=4.750},{L15=2.850},{L17=1.800},{L11=3.800},{D6=11.100},{D10=11.500},{R3=0.200},{W4=3.000},{D7=10.500},{L7=13.250},{L5=15.240},{L9=3.000},{D12=8.100},{DN=14.000},{PPATH=assemblies/npqp_h_e_asmtpl.prj},{EOLDATE=31.03.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQP-H-E-FD - 插入式穿板接头
Festo
26.09.2023
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口 1
[mm]
A
气接口 2
[mm]
B
[mm]
C
[mm]
E
[mm]
G
[mm]
M
螺纹
ⁿ/ₐ
HEX
扳手开口宽度
[mm]
P
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
132548 NPQP-H-Q4-E
132548
NPQP-H-Q4-E
4.000
12.000
31.600
15.000
9.300
5.000
12x1.5
14.000
10.000
9.900
2.300
0.0072
132549 NPQP-H-Q6-E
132549
NPQP-H-Q6-E
6.000
15.000
35.800
17.100
9.900
5.000
14x1.5
17.000
12.300
11.800
3.700
0.0102
132550 NPQP-H-Q8-E
132550
NPQP-H-Q8-E
8.000
15.500
38.400
18.100
10.700
6.000
16x1.5
19.000
14.200
13.800
4.900
0.0143
132551 NPQP-H-Q10-E
132551
NPQP-H-Q10-E
10.000
18.500
43.400
20.900
13.200
6.000
20x2
24.000
17.500
16.800
7.100
0.0244
132552 NPQP-H-Q12-E
132552
NPQP-H-Q12-E
12.000
20.500
48.800
23.600
13.400
6.000
24x2
27.000
21.000
19.800
7.800
0.0304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表