magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MS4-LR-B - 减压阀
Festo
产品 (A - Z)
M
MS4
Powered by
CAD模型選擇
{festo/parts/m/ms4/ms4_lr_b_presets.prj},{NB=8099360 MS4-LR-1/4-D6-A8-B---(high)},{TNR=8099360},{TYP=MS4-LR-1/4-D6-A8-B},{PA=1/4},{DRB=D6},{DA=1},{SDA=0},{BWE=0},{PR=B},{LODLEVEL=high},{CNSMASSEXACT=0.163},{GTIN=4052568465988}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8099358 MS4-LR-1/4-D6-AG-...
8099358
MS4-LR-1/4-D6-AG-BAR-B
0.165
4052568465964
8099359 MS4-LR-1/4-D6-AG-...
8099359
MS4-LR-1/4-D6-AG-MPA-B
0.165
4052568465971
8099360 MS4-LR-1/4-D6-A8-...
8099360
MS4-LR-1/4-D6-A8-B
0.163
4052568465988
8175241 MS4-LR-1/4-D6-AG-...
8175241
MS4-LR-1/4-D6-AG-BAR-F1A-...
0.165
4052568612825
8175242 MS4-LR-1/4-D6-AG-...
8175242
MS4-LR-1/4-D6-AG-MPA-F1A-...
0.165
4052568612832
8175243 MS4-LR-1/4-D6-A8-...
8175243
MS4-LR-1/4-D6-A8-F1A-B
0.163
4052568612849
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表