magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LRS (CN) - 减压阀
Festo
产品 (A - Z)
L
LRS
Powered by
CAD模型選擇
{festo/parts/l/lrs/lrs_cn_asmtab.prj},{NB=8037013 LRS-1/8-D-MINI-MPA},{TNR=8037013},{TYP=LRS-1/8-D-MINI-MPA},{B1=64.000},{B2=52.000},{B3=40.000},{B4=76.000},{D1=G1/8},{D2=31.500},{D3=M4},{D4=M36x1.5},{D5=41.000},{H1=20.000},{H2=11.000},{L1=124.500},{L4=68.000},{L5=3.000},{L6=98.000},{L7=60.000},{T1=7.000},{SW1=14.000},{SW2=17.000},{CNSMASSEXACT=0.500},{PPATH=assemblies/lrs_asmtpl.prj},{V=2.000},{GTIN=4052568430238}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
ⁿ/ₐ
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8002400 LRS-1/8-D-I-MINI-...
8002400
LRS-1/8-D-I-MINI-MPA
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
96.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568424862
8037013 LRS-1/8-D-MINI-MP...
8037013
LRS-1/8-D-MINI-MPA
64.000
52.000
40.000
76.000
G1/8
31.500
M4
M36x1.5
41.000
20.000
11.000
124.500
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568430238
8037014 LRS-1/8-D-7-I-MIN...
8037014
LRS-1/8-D-7-I-MINI-MPA
64.000
52.000
40.000
76.000
G1/8
31.500
M4
M36x1.5
41.000
20.000
11.000
124.500
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568430245
8037015 LRS-1/4-D-7-MINI-...
8037015
LRS-1/4-D-7-MINI-MPA
64.000
52.000
40.000
76.000
G1/4
31.500
M4
M36x1.5
41.000
20.000
11.000
124.500
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.520
4052568430252
8037016 LRS-1/4-D-7-I-MIN...
8037016
LRS-1/4-D-7-I-MINI-MPA
64.000
52.000
40.000
76.000
G1/4
31.500
M4
M36x1.5
41.000
20.000
11.000
124.500
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.500
4052568430269
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表