magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LR - 减压阀
Festo
产品 (A - Z)
L
LR
Powered by
CAD模型選擇
{festo/parts/l/lr/lr_d_asmtab.prj},{NB=192309 LR-3/8-D-7-O-I-MINI-(0)},{TNR=192309},{TYP=LR-3/8-D-7-O-I-MINI},{INFO=},{HUB=0},{L2HB=3.000},{PPATH=assemblies/lr_d_asmtpl.prj},{B1=70.000},{B2=52.000},{B3=40.000},{B4=76.000},{D1=G3/8},{D2=31.000},{D3=M4},{D4=M36x1.5},{D5=41.000},{H1=20.000},{H2=11.000},{L1=95.000},{L4=68.000},{L5=3.000},{L6=98.000},{L7=60.000},{T1=7.000},{SW1=14.000},{SW2=17.000},{CNSMASSEXACT=0.30000},{V=1.000},{EOLDATE=},{GTIN=4052568079383}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
159580 LR-3/8-D-MIDI
159580
LR-3/8-D-MIDI
85.000
70.000
55.000
95.000
G3/8
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568011765
159581 LR-1/2-D-MIDI
159581
LR-1/2-D-MIDI
85.000
70.000
55.000
95.000
G1/2
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568011772
159624 LR-1/8-D-MINI
159624
LR-1/8-D-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568011864
159625 LR-1/4-D-MINI
159625
LR-1/4-D-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568004491
159626 LR-3/4-D-MAXI
159626
LR-3/4-D-MAXI
96.000
80.000
66.000
106.000
G3/4
31.000
M5
M36x1.5
39.000
32.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
0.80000
4052568006341
159627 LR-1-D-MAXI
159627
LR-1-D-MAXI
116.000
91.000
66.000
106.000
G1
31.000
M5
M36x1.5
39.000
40.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
0.80000
4052568011871
162580 LR-3/8-D-MINI
162580
LR-3/8-D-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568072162
162581 LR-3/4-D-MIDI
162581
LR-3/4-D-MIDI
85.000
70.000
55.000
95.000
G3/4
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568072179
162582 LR-1/8-D-7-MINI
162582
LR-1/8-D-7-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568012526
162583 LR-1/4-D-7-MINI
162583
LR-1/4-D-7-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568006426
162584 LR-3/8-D-7-MINI
162584
LR-3/8-D-7-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568072186
162585 LR-3/8-D-7-MIDI
162585
LR-3/8-D-7-MIDI
85.000
70.000
55.000
95.000
G3/8
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568004545
162586 LR-1/2-D-7-MIDI
162586
LR-1/2-D-7-MIDI
85.000
70.000
55.000
95.000
G1/2
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568006433
162587 LR-3/4-D-7-MIDI
162587
LR-3/4-D-7-MIDI
85.000
70.000
55.000
95.000
G3/4
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568072193
162588 LR-3/4-D-7-MAXI
162588
LR-3/4-D-7-MAXI
96.000
80.000
66.000
106.000
G3/4
31.000
M5
M36x1.5
39.000
32.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
1.20000
4052568012533
162589 LR-1-D-7-MAXI
162589
LR-1-D-7-MAXI
116.000
91.000
66.000
106.000
G1
31.000
M5
M36x1.5
39.000
40.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
1.20000
4052568012540
162590 LR-1/8-D-O-MINI
162590
LR-1/8-D-O-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
41.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.30000
4052568072209
162591 LR-1/4-D-O-MINI
162591
LR-1/4-D-O-MINI
64.000
52.000
40.000
76.000
G1/4
31.000
M4
M36x1.5
41.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.30000
4052568007935
162592 LR-3/8-D-O-MINI
162592
LR-3/8-D-O-MINI
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
41.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.30000
4052568072216
162593 LR-3/8-D-O-MIDI
162593
LR-3/8-D-O-MIDI
85.000
70.000
55.000
95.000
G3/8
50.000
M5
M52x1.5
50.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.66000
4052568072223
162594 LR-1/2-D-O-MIDI
162594
LR-1/2-D-O-MIDI
85.000
70.000
55.000
95.000
G1/2
50.000
M5
M52x1.5
50.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.66000
4052568072230
162595 LR-3/4-D-O-MIDI
162595
LR-3/4-D-O-MIDI
85.000
70.000
55.000
95.000
G3/4
50.000
M5
M52x1.5
50.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.66000
4052568012557
162596 LR-3/4-D-O-MAXI
162596
LR-3/4-D-O-MAXI
96.000
80.000
66.000
106.000
G3/4
31.000
M5
M36x1.5
50.000
32.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
0.70000
4052568131579
162597 LR-1-D-O-MAXI
162597
LR-1-D-O-MAXI
116.000
91.000
66.000
106.000
G1
31.000
M5
M36x1.5
50.000
40.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
0.70000
4052568131586
162598 LR-1/8-D-7-O-MINI
162598
LR-1/8-D-7-O-MINI
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
41.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.30000
4052568072247
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表