magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LOE-NPT (USA) - 油雾器
Festo
产品 (A - Z)
L
LOE
Powered by
CAD模型選擇
{festo/parts/l/loe/loe_usa_asmtab.prj},{NB=173823 LOE-3/8-D-MIDI-NPT},{TNR=173823},{TYP=LOE-3/8-D-MIDI-NPT},{INFO=},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{B5=0.000},{D1=3/8 NPT},{D2=0.000},{D3=M5},{D6=52.000},{H1=32.000},{H2=22.000},{L1=204.000},{L2=151.000},{L3=120.000},{T1=8.000},{T2=0.000},{SW2=24.000},{CNSMASSEXACT=0.630},{V=1.000},{PPATH=assemblies/loe_asmtpl.prj},{EOLDATE=},{GTIN=4052568314934}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T1
[mm]
T2
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173820 LOE-1/8-D-MINI-NPT
173820
LOE-1/8-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
1/8 NPT
0.000
M4
38.000
20.000
11.000
169.000
124.000
100.000
7.000
0.000
22.000
0.270
4052568314903
173821 LOE-1/4-D-MINI-NPT
173821
LOE-1/4-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
1/4 NPT
0.000
M4
38.000
20.000
11.000
169.000
124.000
100.000
7.000
0.000
22.000
0.270
4052568314910
173822 LOE-3/8-D-MINI-NPT
173822
LOE-3/8-D-MINI-NPT
70.000
52.000
40.000
30.000
0.000
3/8 NPT
0.000
M4
38.000
20.000
11.000
168.000
124.000
100.000
7.000
0.000
22.000
0.270
4052568314927
173823 LOE-3/8-D-MIDI-NPT
173823
LOE-3/8-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
3/8 NPT
0.000
M5
52.000
32.000
22.000
204.000
151.000
120.000
8.000
0.000
24.000
0.630
4052568314934
173824 LOE-1/2-D-MIDI-NPT
173824
LOE-1/2-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
1/2 NPT
0.000
M5
52.000
32.000
22.000
204.000
151.000
120.000
8.000
0.000
24.000
0.630
4052568314941
173825 LOE-3/4-D-MIDI-NPT
173825
LOE-3/4-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
3/4 NPT
0.000
M5
52.000
32.000
22.000
204.000
151.000
120.000
8.000
0.000
24.000
0.630
4052568314958
173826 LOE-3/4-D-MAXI-NPT
173826
LOE-3/4-D-MAXI-NPT
96.000
80.000
66.000
46.000
0.000
3/4 NPT
0.000
M5
65.000
32.000
22.000
228.000
170.000
150.000
8.000
0.000
24.000
1.100
4052568314965
173827 LOE-1-D-MAXI-NPT
173827
LOE-1-D-MAXI-NPT
116.000
91.000
66.000
46.000
0.000
1 NPT
0.000
M5
65.000
40.000
22.000
228.000
170.000
150.000
8.000
0.000
24.000
1.200
4052568314972
526311 LOE-N1/8-D-MICRO
526311
LOE-N1/8-D-MICRO
45.000
0.000
0.000
0.000
0.000
1/8 NPT
0.000
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.059
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表