magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LFMB-NPT (USA) - 精细过滤器
Festo
产品 (A - Z)
L
LFMB
Powered by
CAD模型選擇
{festo/parts/l/lfmb/lfmb_npt_asmtab.prj},{NB=173715 LFMB-3/8-D-MIDI-A-NPT},{TNR=173715},{TYP=LFMB-3/8-D-MIDI-A-NPT},{INFO=},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{D1=3/8 NPT},{D3=M5},{D6=52.000},{H1=32.000},{H2=22.000},{L1=179.000},{L2=151.000},{L3=80.000},{L8=15.000},{L9=19.000},{T1=8.000},{SW2=24.000},{V=1.000},{CNSMASSEXACT=0.650},{PPATH=assemblies/lfmb_asmtpl.prj},{EOLDATE=},{GTIN=4052568313852}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173708 LFMB-1/8-D-MINI-NP...
173708
LFMB-1/8-D-MINI-NPT
64.000
52.000
40.000
30.000
1/8 NPT
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.250
4052568313784
173709 LFMB-1/8-D-MINI-A-...
173709
LFMB-1/8-D-MINI-A-NPT
64.000
52.000
40.000
30.000
1/8 NPT
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.250
4052568313791
173710 LFMB-1/4-D-MINI-NP...
173710
LFMB-1/4-D-MINI-NPT
64.000
52.000
40.000
30.000
1/4 NPT
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.250
4052568313807
173711 LFMB-1/4-D-MINI-A-...
173711
LFMB-1/4-D-MINI-A-NPT
64.000
52.000
40.000
30.000
1/4 NPT
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.250
4052568313814
173712 LFMB-3/8-D-MINI-NP...
173712
LFMB-3/8-D-MINI-NPT
70.000
52.000
40.000
30.000
3/8 NPT
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.250
4052568313821
173713 LFMB-3/8-D-MINI-A-...
173713
LFMB-3/8-D-MINI-A-NPT
70.000
52.000
40.000
30.000
3/8 NPT
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.250
4052568313838
173714 LFMB-3/8-D-MIDI-NP...
173714
LFMB-3/8-D-MIDI-NPT
85.000
70.000
55.000
43.000
3/8 NPT
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
0.650
4052568313845
173715 LFMB-3/8-D-MIDI-A-...
173715
LFMB-3/8-D-MIDI-A-NPT
85.000
70.000
55.000
43.000
3/8 NPT
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
0.650
4052568313852
173716 LFMB-1/2-D-MIDI-NP...
173716
LFMB-1/2-D-MIDI-NPT
85.000
70.000
55.000
43.000
1/2 NPT
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
0.650
4052568313869
173717 LFMB-1/2-D-MIDI-A-...
173717
LFMB-1/2-D-MIDI-A-NPT
85.000
70.000
55.000
43.000
1/2 NPT
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
0.650
4052568313876
173718 LFMB-3/4-D-MIDI-NP...
173718
LFMB-3/4-D-MIDI-NPT
85.000
70.000
55.000
43.000
3/4 NPT
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
0.650
4052568313883
173719 LFMB-3/4-D-MIDI-A-...
173719
LFMB-3/4-D-MIDI-A-NPT
85.000
70.000
55.000
43.000
3/4 NPT
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
0.650
4052568313890
173720 LFMB-3/4-D-MAXI-NP...
173720
LFMB-3/4-D-MAXI-NPT
96.000
80.000
66.000
46.000
3/4 NPT
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
24.000
1.200
4052568313906
173721 LFMB-3/4-D-MAXI-A-...
173721
LFMB-3/4-D-MAXI-A-NPT
96.000
80.000
66.000
46.000
3/4 NPT
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
24.000
1.200
4052568313913
173722 LFMB-1-D-MAXI-NPT
173722
LFMB-1-D-MAXI-NPT
116.000
91.000
66.000
46.000
1 NPT
M5
65.000
40.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
24.000
1.200
4052568313920
173723 LFMB-1-D-MAXI-A-NP...
173723
LFMB-1-D-MAXI-A-NPT
116.000
91.000
66.000
46.000
1 NPT
M5
65.000
40.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
24.000
1.200
4052568313937
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表