magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LF - 过滤器
Festo
产品 (A - Z)
L
LF
Powered by
CAD模型選擇
{festo/parts/l/lf/lf_d_asmtab.prj},{NB=162613 LF-3/8-D-5M-MIDI},{TNR=162613},{TYP=LF-3/8-D-5M-MIDI},{INFO=},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{B5=0.000},{D1=G3/8},{D2=0.000},{D3=M5},{D6=52.000},{H1=32.000},{H2=22.000},{L1=179.000},{L2=151.000},{L3=80.000},{L8=15.000},{L9=19.000},{T1=8.000},{T2=0.000},{SW2=24.000},{CNSMASSEXACT=0.700},{PPATH=assemblies/lf_d_asmtpl.prj},{V=1.000},{EOLDATE=},{GTIN=4052568072322}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
T2
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
192551 LF-D-MINI
192551
LF-D-MINI
0.000
0.000
40.000
30.000
5.800
-
11.000
M4
38.000
0.000
0.000
144.000
124.000
60.000
15.000
19.000
0.000
10.000
22.000
0.250
4052568079499
192554 LF-D-MINI-A
192554
LF-D-MINI-A
0.000
0.000
40.000
30.000
5.800
-
11.000
M4
38.000
0.000
0.000
144.000
124.000
60.000
15.000
19.000
0.000
10.000
22.000
0.250
4052568079512
192552 LF-D-MIDI
192552
LF-D-MIDI
0.000
0.000
55.000
43.000
6.800
-
24.000
M5
52.000
0.000
0.000
179.000
151.000
80.000
15.000
19.000
0.000
11.000
24.000
0.700
4052568079505
192555 LF-D-MIDI-A
192555
LF-D-MIDI-A
0.000
0.000
55.000
43.000
6.800
-
24.000
M5
52.000
0.000
0.000
179.000
151.000
80.000
15.000
19.000
0.000
11.000
24.000
0.700
4052568152277
192553 LF-D-MAXI
192553
LF-D-MAXI
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
65.000
0.000
0.000
203.000
170.000
90.000
15.000
19.000
0.000
11.000
24.000
0.921
4052568152260
192556 LF-D-MAXI-A
192556
LF-D-MAXI-A
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
65.000
0.000
0.000
203.000
170.000
90.000
15.000
19.000
0.000
11.000
24.000
0.921
4052568152284
192557 LF-D-5M-MINI
192557
LF-D-5M-MINI
0.000
0.000
40.000
30.000
5.800
-
11.000
M4
38.000
0.000
0.000
144.000
124.000
60.000
15.000
19.000
0.000
10.000
22.000
0.250
4052568014940
192560 LF-D-5M-MINI-A
192560
LF-D-5M-MINI-A
0.000
0.000
40.000
30.000
5.800
-
11.000
M4
38.000
0.000
0.000
144.000
124.000
60.000
15.000
19.000
0.000
10.000
22.000
0.250
4052568014957
192558 LF-D-5M-MIDI
192558
LF-D-5M-MIDI
0.000
0.000
55.000
43.000
6.800
-
24.000
M5
52.000
0.000
0.000
179.000
151.000
80.000
15.000
19.000
0.000
11.000
24.000
0.700
4052568079529
192561 LF-D-5M-MIDI-A
192561
LF-D-5M-MIDI-A
0.000
0.000
55.000
43.000
6.800
-
24.000
M5
52.000
0.000
0.000
179.000
151.000
80.000
15.000
19.000
0.000
11.000
24.000
0.700
4052568152307
192559 LF-D-5M-MAXI
192559
LF-D-5M-MAXI
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
65.000
0.000
0.000
203.000
170.000
90.000
15.000
19.000
0.000
11.000
24.000
0.921
4052568152291
192562 LF-D-5M-MAXI-A
192562
LF-D-5M-MAXI-A
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
65.000
0.000
0.000
203.000
170.000
90.000
15.000
19.000
0.000
11.000
24.000
0.921
4052568152314
159612 LF-1/8-D-MINI
159612
LF-1/8-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/8
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568071691
159613 LF-1/4-D-MINI
159613
LF-1/4-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/4
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568071707
162606 LF-3/8-D-MINI
162606
LF-3/8-D-MINI
70.000
52.000
40.000
30.000
0.000
G3/8
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568072278
186459 LF-1/4-D-MIDI
186459
LF-1/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/4
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.700
4052568076191
159576 LF-3/8-D-MIDI
159576
LF-3/8-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/8
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.700
4052568071615
159578 LF-1/2-D-MIDI
159578
LF-1/2-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/2
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.700
4052568011758
162607 LF-3/4-D-MIDI
162607
LF-3/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/4
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.700
4052568072285
186463 LF-1/2-D-MAXI
186463
LF-1/2-D-MAXI
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
1.340
4052568146665
159614 LF-3/4-D-MAXI
159614
LF-3/4-D-MAXI
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
1.340
4052568006327
159615 LF-1-D-MAXI
159615
LF-1-D-MAXI
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
1.440
4052568006334
159616 LF-1/8-D-MINI-A
159616
LF-1/8-D-MINI-A
64.000
52.000
40.000
30.000
0.000
G1/8
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568071714
159617 LF-1/4-D-MINI-A
159617
LF-1/4-D-MINI-A
64.000
52.000
40.000
30.000
0.000
G1/4
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568071721
162608 LF-3/8-D-MINI-A
162608
LF-3/8-D-MINI-A
64.000
52.000
40.000
30.000
0.000
G3/8
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568072292
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表