magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LCNH - L型倒钩式接头
Festo
产品 (A - Z)
L
LCNH
Powered by
CAD模型選擇
{festo/parts/l/lcnh/lcnh.prj},{NB=35985 LCNH-1/8-PK-3},{TNR=35985},{TYP=LCNH-1/8-PK-3},{VER=4.000},{D1R=9.9},{D2R=13.15},{BR=1.60},{B=24.0},{B1=17.5},{B2=9.70},{L=31.80},{L1=4.9},{L2=24.30},{L3=16.2},{D=G1/8},{D1=3.600},{NDR=9.728},{AD=3.000},{NW=2.000},{SW=13.000},{W=Al},{CNSMASSEXACT=0.013},{GTIN=4052568023331}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
B1
[mm]
B2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D
气接口
ⁿ/ₐ
D1
[mm]
AD
Hose
[mm]
NW
额定尺寸
[mm]
SW
扳手开口宽度
[mm]
W
Material
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
35982 LCNH-M5-PK-2
35982
LCNH-M5-PK-2
12.2
9.6
6.00
26.90
3.8
21.10
14.9
M5
2.950
2.500
1.300
7.000
Stahl
0.008
4052568023300
35983 LCNH-M5-PK-3
35983
LCNH-M5-PK-3
18.7
14.7
9.70
28.70
3.8
22.30
12.6
M5
3.600
3.000
2.000
7.000
GD-Zn
0.009
4052568023317
35984 LCNH-M5-PK-4
35984
LCNH-M5-PK-4
20.7
16.7
11.70
30.20
3.8
22.90
12.6
M5
4.800
4.000
2.900
7.000
GD-Zn
0.010
4052568023324
35985 LCNH-1/8-PK-3
35985
LCNH-1/8-PK-3
24.0
17.5
9.70
31.80
4.9
24.30
16.2
G1/8
3.600
3.000
2.000
13.000
Al
0.013
4052568023331
35986 LCNH-1/8-PK-4
35986
LCNH-1/8-PK-4
26.0
19.5
11.70
33.15
4.9
24.75
16.2
G1/8
4.800
4.000
2.900
13.000
GD-Zn
0.014
4052568023348
35987 LCNH-1/8-PK-6
35987
LCNH-1/8-PK-6
28.5
22.0
14.20
35.05
4.9
25.75
16.2
G1/8
7.000
6.400
4.900
13.000
GD-Zn
0.016
4052568023355
35988 LCNH-1/4-PK-4
35988
LCNH-1/4-PK-4
26.0
19.5
11.70
35.65
5.8
26.35
17.8
G1/4
4.800
4.000
2.900
17.000
GD-Zn
0.021
4052568023362
35989 LCNH-1/4-PK-6
35989
LCNH-1/4-PK-6
28.5
22.0
14.20
37.55
5.8
27.35
17.8
G1/4
7.000
6.400
4.900
17.000
GD-Zn
0.022
4052568023379
35990 LCNH-3/8-PK-6
35990
LCNH-3/8-PK-6
28.5
22.0
14.20
38.55
6.8
27.35
17.8
G3/8
7.000
6.400
4.900
19.000
GD-Zn
0.029
4052568023386
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表