magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
KSV - 联轴器
Festo
产品 (A - Z)
K
KSV
Powered by
CAD模型選擇
{festo/parts/k/ksv/ksv.prj},{NB=7559 KSV-16-B},{TNR=7559},{TYP=KSV-16-B},{VERS=6},{D=52.000},{D1=4.500},{D2=M 60x1,5},{D3=65.000},{D4=63.000},{L=82.000},{CNSMASSEXACT=0.223},{GTIN=4052568065218}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
螺纹
ⁿ/ₐ
D3
[mm]
D4
[mm]
L
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
7557 KSV-5
7557
KSV-5
30.000
4.500
M 36x1,5
42.000
40.000
71.000
0.092
4052568065195
7558 KSV-8
7558
KSV-8
40.000
4.500
M 45x1,5
50.000
50.000
77.000
0.128
4052568065201
7559 KSV-16-B
7559
KSV-16-B
52.000
4.500
M 60x1,5
65.000
63.000
82.000
0.223
4052568065218
7560 KSV-32-B
7560
KSV-32-B
70.000
6.600
M 80x1,5
88.000
80.000
87.000
0.374
4052568111113
33384 KSV-PK-2
33384
KSV-PK-2
0.000
0.000
0.000
0.000
0.000
0.000
0.005
4052568023027
7215 KSV-PK-3
7215
KSV-PK-3
0.000
0.000
0.000
0.000
0.000
0.000
0.005
4052568001506
7216 KSV-PK-4
7216
KSV-PK-4
0.000
0.000
0.000
0.000
0.000
0.000
0.005
4052568001513
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表