magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
JMDDH - 电磁阀
Festo
产品 (A - Z)
J
JMDDH
Powered by
CAD模型選擇
{festo/parts/j/jmddh/jmddh.prj},{NB=539081 JMDDH-5/2-D-3-M12-C},{TNR=539081},{TYP=JMDDH-5/2-D-3-M12-C},{VERS=3.000},{L5=145.400},{LX=72.700},{LY=145.400},{P=2.000},{CNSMASSEXACT=1.100},{GTIN=4052568259754}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
539079 JMDDH-5/2-D-1-M12-...
539079
JMDDH-5/2-D-1-M12-C
87.600
0.550
4052568259730
539077 JMDDH-5/2-D-2-M12-...
539077
JMDDH-5/2-D-2-M12-C
123.400
0.940
4052568259716
539081 JMDDH-5/2-D-3-M12-...
539081
JMDDH-5/2-D-3-M12-C
145.400
1.100
4052568259754
540808 JMDDH-5/2-D-1-M12D...
540808
JMDDH-5/2-D-1-M12D-C
87.600
0.550
4052568259822
540817 JMDDH-5/2-D-2-M12D...
540817
JMDDH-5/2-D-2-M12D-C
123.400
0.940
4052568259914
540824 JMDDH-5/2-D-3-M12D...
540824
JMDDH-5/2-D-3-M12D-C
145.400
1.100
4052568259983
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表