magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EMMT-ST - 步进马达
Festo
产品 (A - Z)
E
EMMT
Powered by
CAD模型選擇
{festo/parts/e/emmt/emmt_st.prj},{NB=8156181 EMMT-ST-57-L-RM---(400)},{TNR=8156181},{TYP=EMMT-ST-57-L-RM},{FLA=57},{BAU=L},{ELE=R},{BRE=-},{LOG=400},{B1=56.400},{B2=47.140},{D1=6.350},{D2=38.100},{D3=M17},{D3N=17.000},{D4=5},{D4N=5.000},{H1=88.000},{H3=49.300},{L2=20.600},{L3=1.600},{L4=5.000},{L5=16.700},{L6=33.400},{L7=11.000},{R=3.000},{L8=0.000},{CNSMASSEXACT=1.260},{GTIN=4052568639693}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
[mm]
H1
[mm]
H3
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
R
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8156161 EMMT-ST-42-S-R
8156161
EMMT-ST-42-S-R
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
94.000
70.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.370
4052568639495
8156162 EMMT-ST-42-S-RS
8156162
EMMT-ST-42-S-RS
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
94.000
70.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.370
4052568639501
8156163 EMMT-ST-42-S-RM
8156163
EMMT-ST-42-S-RM
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
94.000
70.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.370
4052568639518
8156164 EMMT-ST-42-S-RB
8156164
EMMT-ST-42-S-RB
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
124.000
100.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.590
4052568639525
8156165 EMMT-ST-42-S-RSB
8156165
EMMT-ST-42-S-RSB
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
124.000
100.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.590
4052568639532
8156166 EMMT-ST-42-S-RMB
8156166
EMMT-ST-42-S-RMB
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
124.000
100.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.590
4052568639549
8156167 EMMT-ST-42-L-R
8156167
EMMT-ST-42-L-R
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
112.000
88.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.560
4052568639556
8156168 EMMT-ST-42-L-RS
8156168
EMMT-ST-42-L-RS
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
112.000
88.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.560
4052568639563
8156169 EMMT-ST-42-L-RM
8156169
EMMT-ST-42-L-RM
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
112.000
88.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.560
4052568639570
8156170 EMMT-ST-42-L-RB
8156170
EMMT-ST-42-L-RB
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
142.000
118.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.770
4052568639587
8156171 EMMT-ST-42-L-RSB
8156171
EMMT-ST-42-L-RSB
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
142.000
118.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.770
4052568639594
8156172 EMMT-ST-42-L-RMB
8156172
EMMT-ST-42-L-RMB
42.000
31.000
5.000
22.000
M17
M3
73.300
41.900
142.000
118.000
24.000
2.000
0.000
16.000
33.400
11.000
0.000
0.770
4052568639600
8156173 EMMT-ST-57-M-R
8156173
EMMT-ST-57-M-R
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
110.100
89.500
20.600
1.600
5.000
16.700
33.400
11.000
3.000
0.900
4052568639617
8156174 EMMT-ST-57-M-RS
8156174
EMMT-ST-57-M-RS
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
110.100
89.500
20.600
1.600
5.000
16.700
33.400
11.000
3.000
0.900
4052568639624
8156175 EMMT-ST-57-M-RM
8156175
EMMT-ST-57-M-RM
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
110.100
89.500
20.600
1.600
5.000
16.700
33.400
11.000
3.000
0.900
4052568639631
8156176 EMMT-ST-57-M-RB
8156176
EMMT-ST-57-M-RB
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
138.600
118.000
20.600
1.600
5.000
16.700
33.400
11.000
3.000
1.300
4052568639648
8156177 EMMT-ST-57-M-RSB
8156177
EMMT-ST-57-M-RSB
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
138.600
118.000
20.600
1.600
5.000
16.700
33.400
11.000
3.000
1.300
4052568639655
8156178 EMMT-ST-57-M-RMB
8156178
EMMT-ST-57-M-RMB
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
138.600
118.000
20.600
1.600
5.000
16.700
33.400
11.000
3.000
1.300
4052568639662
8156179 EMMT-ST-57-L-R
8156179
EMMT-ST-57-L-R
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
131.100
110.500
20.600
1.600
5.000
16.700
33.400
11.000
3.000
1.260
4052568639679
8156180 EMMT-ST-57-L-RS
8156180
EMMT-ST-57-L-RS
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
131.100
110.500
20.600
1.600
5.000
16.700
33.400
11.000
3.000
1.260
4052568639686
8156181 EMMT-ST-57-L-RM
8156181
EMMT-ST-57-L-RM
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
131.100
110.500
20.600
1.600
5.000
16.700
33.400
11.000
3.000
1.260
4052568639693
8156182 EMMT-ST-57-L-RB
8156182
EMMT-ST-57-L-RB
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
159.600
139.000
20.600
1.600
5.000
16.700
33.400
11.000
3.000
1.660
4052568639709
8156183 EMMT-ST-57-L-RSB
8156183
EMMT-ST-57-L-RSB
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
159.600
139.000
20.600
1.600
5.000
16.700
33.400
11.000
3.000
1.660
4052568639716
8156184 EMMT-ST-57-L-RMB
8156184
EMMT-ST-57-L-RMB
56.400
47.140
6.350
38.100
M17
5
88.000
49.300
159.600
139.000
20.600
1.600
5.000
16.700
33.400
11.000
3.000
1.660
4052568639723
8156185 EMMT-ST-87-S-R
8156185
EMMT-ST-87-S-R
85.900
69.500
11.000
73.000
M17
6.6
118.000
64.400
121.000
94.000
27.000
2.000
8.000
16.000
33.400
11.000
5.500
2.050
4052568639730
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表