magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EASA-H1 - 防护套管螺纹接头
Festo
产品 (A - Z)
E
EASA
Powered by
CAD模型選擇
{festo/parts/e/easa/easa_h1.prj},{NB=1157774 EASA-H1-20-PG16},{TNR=1157774},{TYP=EASA-H1-20-PG16},{D1=Pg 16},{D1N=22.500},{D2=17.000},{D3=29.500},{D4=21.200},{D5=23.200},{L1=44.000},{L2=12.000},{L3=29.000},{L4=2.000},{L5=8.300},{L6=3.000},{L7=4.500},{SW=27.000},{CNSMASSEXACT=0.008},{GTIN=4052568061418}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1157774 EASA-H1-20-PG16
1157774
EASA-H1-20-PG16
Pg 16
17.000
29.500
21.200
23.200
44.000
12.000
29.000
2.000
8.300
3.000
4.500
27.000
0.008
4052568061418
1096549 EASA-H1-25-PG21
1096549
EASA-H1-25-PG21
Pg 21
23.500
37.000
28.500
31.600
47.000
12.000
32.000
3.000
9.000
3.000
4.000
34.000
0.012
4052568061302
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表