magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSW - 圆形气缸
Festo
产品 (A - Z)
D
DSW
Powered by
CAD模型選擇
{festo/parts/d/dsw/dsw_ass.prj},{NB=176898 DSW-40-10-PPV-A-R3-B---(asm_0_0)},{TNR=176898},{TYP=DSW},{KDM=40},{VAR=PPV-A-R3-B},{HUBF=x-Hub},{INFO=2010-03-31},{HUB=10},{HUBST=0},{KST=0},{AM=24.000},{B=38.000},{B1=46.000},{B2=44.800},{BE=M 38x1,5},{BEP=38.000},{BEKDR=36.160},{BF=35.000},{BG=9.600},{D=46.000},{D1=50.000},{D4=41.600},{EE=G1/4},{EEP=13.157},{EEKDR=11.445},{J3=16.000},{KK=M 12},{KK3=M12x1,25},{KKP=12.000},{KKKDR=9.853},{KW=10.000},{MM=16.000},{L2=113.000},{L7=10.500},{RT=M 10x1},{RTP=10.000},{RTKDR=8.773},{PL=12.000},{VA=16.000},{VD=3.000},{WF=45.000},{ZJ=158.000},{SW1=13.000},{KSTMAX=9.000},{SCHJ=1.000},{ASM=0.000},{HUBW=[10:500]},{BR=84.000},{EOLDATE=31.03.2010}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2010年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DSNU - 圆形气缸
Festo
04.07.2024
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
VAR
Model
ⁿ/ₐ
HUBF
ⁿ/ₐ
AM
长度
[mm]
B
直径
[mm]
B1
宽度
[mm]
B2
直径
[mm]
BE
螺纹
ⁿ/ₐ
BF
长度
[mm]
BG
深度
[mm]
D
直径
[mm]
D1
直径
[mm]
D4
直径
[mm]
EE
螺纹
ⁿ/ₐ
J3
高度
[mm]
KK
螺纹
[mm]
KK3
-R3, -S3 only
[mm]
KW
宽度
[mm]
MM
直径
[mm]
L2
长度
[mm]
L7
长度
[mm]
RT
螺纹
ⁿ/ₐ
PL
长度
[mm]
VA
宽度
[mm]
VD
宽度
[mm]
WF
宽度
[mm]
ZJ
长度
[mm]
SW1
扳手开口宽度
[mm]
EOLDATE
ⁿ/ₐ
161421 DSW-32-25-P-B
161421
DSW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161422 DSW-32-40-P-B
161422
DSW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161423 DSW-32-50-P-B
161423
DSW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161424 DSW-32-80-P-B
161424
DSW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.12.2011
161425 DSW-32-100-P-B
161425
DSW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161426 DSW-32-160-P-B
161426
DSW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161427 DSW-32-200-P-B
161427
DSW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161428 DSW-32-300-P-B
161428
DSW
32
P-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161420 DSW-32-10-P-B
161420
DSW
32
P-B
x行程
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161429 DSW-32-10-P-S3-B
161429
DSW
32
P-S3-B
x行程
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
M10x1,25
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161431 DSW-32-25-P-A-B
161431
DSW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161432 DSW-32-40-P-A-B
161432
DSW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161433 DSW-32-50-P-A-B
161433
DSW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161434 DSW-32-80-P-A-B
161434
DSW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161435 DSW-32-100-P-A-B
161435
DSW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161436 DSW-32-160-P-A-B
161436
DSW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161437 DSW-32-200-P-A-B
161437
DSW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161438 DSW-32-300-P-A-B
161438
DSW
32
P-A-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161430 DSW-32-10-P-A-B
161430
DSW
32
P-A-B
x行程
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161439 DSW-32-10-P-A-S3-B
161439
DSW
32
P-A-S3-B
x行程
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
M10x1,25
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
176893 DSW-32-10-P-A-R3-B
176893
DSW
32
P-A-R3-B
x行程
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
M10x1,25
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161441 DSW-32-25-PPV-B
161441
DSW
32
PPV-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161442 DSW-32-40-PPV-B
161442
DSW
32
PPV-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161443 DSW-32-50-PPV-B
161443
DSW
32
PPV-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
161444 DSW-32-80-PPV-B
161444
DSW
32
PPV-B
standard
20.000
30.000
38.000
36.800
M 30x1,5
30.000
7.600
38.000
42.000
33.600
G1/8
12.800
M 10
-
8.000
12.000
96.000
8.000
M 8x1
9.000
14.000
2.000
38.000
134.000
10.000
31.03.2010
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表