magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGST (m) - 小型滑块驱动器, 模块化系统
Festo
产品 (A - Z)
D
DGST
Powered by
CAD模型選擇
{festo/parts/d/dgst/dgst_asmtab.prj},{NB=8073893 DGST-10-10-EA---(0-high)},{TNR=8073893},{TYP=DGST},{BAU=10},{HUB=10},{HUBST=0.000},{AUS=-},{DAEM=E},{POS=A},{BES=-},{SCH=-},{LODLEVEL=high},{L2MAX=19.500},{L3=8.000},{L4=31.000},{L5=8.000},{L6=10.000},{L7=8.900},{L9=6.600},{H1=29.000},{H2=21.000},{H3=8.000},{H4=4.000},{H5=10.000},{H6=1.500},{H7=7.000},{H8=20.000},{H9=5.000},{H10=0.000},{H11=12.250},{B1=50.000},{B2=20.750},{B3=20.000},{B4=40.000},{B5=0.000},{EE=M5},{D1=7.000},{D2=8.000},{D3=5.000},{D4=5.000},{G1=M5},{G2=M4},{G3=M4},{G4=M4},{G5=M3},{G6=M6x0.5},{T1=1.600},{T2=14.500},{T3=0.000},{T4=6.200},{T5=5.000},{T7=1.300},{T8=6.500},{T9=1.300},{T10=6.500},{T11=5.900},{XY12=3.500},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
规格
[mm]
POS
位置感测
ⁿ/ₐ
L1
[mm]
LD1MIN
ⁿ/ₐ
LD1MAX
ⁿ/ₐ
LD2MAX
ⁿ/ₐ
LD2MIN
ⁿ/ₐ
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L15
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
EE
螺纹
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
G1
螺纹
ⁿ/ₐ
G2
螺纹
ⁿ/ₐ
G3
螺纹
ⁿ/ₐ
G4
螺纹
ⁿ/ₐ
G5
螺纹
ⁿ/ₐ
G6
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
T10
[mm]
T11
[mm]
D5
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
CNSMASSEXACT
重量
[kg]
8073891 DGST-6-10-EA
8073891
DGST
6
A
48.000
9.000
15.950
19.450
11.000
5.000
22.000
6.000
8.000
8.500
0.000
5.800
0.000
40.000
16.000
31.000
0.000
20.000
14.500
5.500
2.500
7.000
1.500
4.500
10.000
5.000
0.000
9.350
35.000
14.400
10.000
30.000
0.000
M3
5.000
6.000
5.000
2.000
M4
M3
M3
M3
-
M4x0.5
1.300
8.900
0.000
4.000
4.000
4.000
1.300
4.500
0.000
0.000
4.600
6.000
3.000
1.500
0.000
0.093
8073892 DGST-8-10-EA
8073892
DGST
8
A
51.000
9.800
15.850
19.200
12.300
6.000
30.500
6.000
8.000
8.500
0.000
5.500
0.000
43.000
15.700
31.000
0.000
24.000
17.700
6.300
3.050
8.050
1.500
5.550
10.000
7.250
12.250
10.750
42.000
16.950
10.000
30.000
20.000
M5
5.000
6.000
5.000
5.000
M4
M3
M3
M3
M3
M5x0.5
1.300
11.500
0.000
5.000
4.500
5.500
1.300
4.500
1.300
0.000
5.000
7.000
4.000
1.500
0.000
0.134
8073893 DGST-10-10-EA
8073893
DGST
10
A
66.000
11.700
17.250
21.300
15.000
8.000
31.000
8.000
10.000
8.900
17.900
6.600
15.600
56.000
24.600
45.700
0.000
29.000
21.000
8.000
4.000
10.000
1.500
7.000
20.000
5.000
0.000
12.250
50.000
20.750
20.000
40.000
0.000
M5
7.000
8.000
5.000
5.000
M5
M4
M4
M4
M3
M6x0.5
1.600
14.500
0.000
6.200
5.000
4.500
1.300
6.500
1.300
6.500
5.900
8.000
5.000
2.000
0.000
0.254
8073894 DGST-12-10-EA
8073894
DGST
12
A
66.000
11.300
18.650
21.400
13.800
10.000
36.000
8.000
10.000
10.700
19.500
7.000
15.800
56.000
20.600
43.000
0.000
36.000
26.500
9.500
5.900
11.900
1.500
8.900
20.000
9.500
0.000
14.500
60.000
24.500
20.000
40.000
0.000
M5
7.000
8.000
5.000
7.000
M5
M4
M4
M4
M4
M8x1
1.600
19.800
0.000
7.000
5.500
5.200
1.300
6.500
1.600
8.000
7.000
10.000
6.000
2.500
0.000
0.406
8073895 DGST-16-10-EA
8073895
DGST
16
A
73.000
13.000
19.200
23.350
17.000
12.000
39.000
10.000
12.000
14.200
23.000
6.700
15.500
61.000
21.150
48.500
6.200
40.000
30.000
10.000
5.750
14.750
1.500
10.250
20.000
11.550
0.000
16.500
66.000
26.250
20.000
55.000
0.000
M5
9.000
10.000
5.000
7.000
M6
M4
M5
M5
M4
M10x1
2.100
20.800
0.000
6.000
5.000
7.200
1.300
8.000
1.600
8.000
6.300
13.000
8.000
3.000
0.000
0.480
8073896 DGST-20-10-EA
8073896
DGST
20
A
97.000
13.600
20.500
23.500
16.500
14.500
51.000
10.000
12.500
16.500
30.500
8.000
22.000
84.500
39.500
70.000
5.500
49.000
36.500
12.500
8.700
17.700
2.500
13.200
20.000
15.500
0.000
16.000
85.000
34.500
40.000
70.000
0.000
G1/8
12.000
11.000
12.000
12.000
M8
M5
M5
M5
M5
M12x1
2.600
31.200
20.000
8.000
8.500
8.000
2.600
8.000
2.600
10.000
9.100
15.000
10.000
4.000
0.000
1.019
8073897 DGST-25-10-EA
8073897
DGST
25
A
102.000
15.600
21.550
25.800
19.500
17.500
65.000
12.000
14.500
16.500
31.500
10.500
25.500
87.500
36.500
69.200
4.200
60.000
44.500
15.500
11.000
21.000
2.500
16.000
40.000
10.000
0.000
21.000
104.000
42.000
40.000
80.000
0.000
G1/8
12.000
11.000
12.000
12.000
M8
M6
M6
M6
M6
M14x1
2.600
37.200
20.000
9.500
8.000
11.000
2.600
10.000
2.600
13.000
8.800
18.000
10.000
4.000
0.000
2.133
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表