magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CMMS-AS - 马达控制器
Festo
产品 (A - Z)
C
CMMS
Powered by
CAD模型選擇
{festo/parts/c/cmms/cmms_as_asmtab.prj},{NB=572211 CMMS-ST-C8-7-G2},{TNR=572211},{TYP=CMMS-ST-C8-7-G2},{INFO=2029-12-31},{B1=60.000},{B2=56.000},{B3=24.000},{B4=0.000},{D1=10.000},{D2=4.500},{D3=5.000},{H1=161.000},{H2=0.000},{H3=0.000},{L1=257.000},{L2=224.000},{L3=211.500},{L4=181.000},{L5=15.750},{L6=5.250},{L7=0.000},{L8=0.000},{L9=0.000},{PPATH=assemblies/cmms_as_asmtpl.prj},{CNSMASSEXACT=2.000},{V=2.000},{EOLDATE=31.12.2029},{GTIN=4052568218256}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2029年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
CMMT-ST - 伺服驱动
Festo
12.04.2024
CMMP - 马达控制器
Festo
23.08.2023
CMMS-AS - 马达控制器
Festo
19.02.2024
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
572211 CMMS-ST-C8-7-G2
572211
CMMS-ST-C8-7-G2
60.000
56.000
24.000
0.000
10.000
4.500
5.000
161.000
0.000
0.000
257.000
224.000
211.500
181.000
15.750
5.250
0.000
0.000
0.000
2.000
4052568218256
572986 CMMS-AS-C4-3A-G2
572986
CMMS-AS-C4-3A-G2
60.000
30.000
22.000
35.800
10.000
5.500
0.000
160.000
155.500
19.700
257.600
242.100
221.150
181.000
19.750
9.250
10.000
200.000
15.300
1.400
4052568219628
552741 CMMS-AS-C4-3A
552741
CMMS-AS-C4-3A
60.000
30.000
22.000
35.800
10.000
5.500
0.000
160.000
155.500
19.700
257.600
242.100
221.150
181.000
19.750
9.250
10.000
200.000
15.300
1.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表