PKA07 - Ejector retainer plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pka_07.prj},{NB=PKA 07-446*496*27/1730},{SYMBOL=PKA 07},{MBN=446x496},{FORMB=446},{FORML=496},{MATERIAL=1.1730},{H=27},{HTXT=[27]},{MATERIALX='1.1730','1.2312','1.2085'},{B=318},{L=496},{L1=458.000},{L2=360.000},{B1=280.000},{H1=11.000},{D1=11.000},{D2=18.000},{D3=5.000},{DENSITY=7850},{Z=1},{Y=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
H1
Depth
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
DENSITY
Density
[kg/m^3]
Ejector retainer plate PK...
PKA 07
96
96
50
96
0.000
0.000
0.000
0.000
0.000
0.000
0.000
7850
Ejector retainer plate PK...
PKA 07
96
126
50
126
0.000
0.000
0.000
0.000
0.000
0.000
0.000
7850
Ejector retainer plate PK...
PKA 07
126
126
80
126
0.000
0.000
0.000
0.000
0.000
0.000
0.000
7850
Ejector retainer plate PK...
PKA 07
126
156
66
156
130.000
80.000
40.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
156
156
96
156
130.000
80.000
70.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
156
196
96
196
170.000
120.000
70.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
156
246
96
246
220.000
170.000
70.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
156
296
96
296
270.000
220.000
70.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
156
346
96
346
320.000
270.000
70.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
196
196
122
196
170.000
120.000
96.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
196
246
122
246
220.000
170.000
96.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
196
296
122
296
270.000
220.000
96.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
196
346
106
346
320.000
250.000
80.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
196
396
106
396
370.000
300.000
80.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
196
446
106
446
420.000
350.000
80.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
196
496
106
496
470.000
400.000
80.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
216
246
142
246
220.000
170.000
116.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
216
296
142
296
270.000
220.000
116.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
246
246
172
246
220.000
170.000
146.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
246
296
156
296
270.000
200.000
130.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
246
346
156
346
320.000
250.000
130.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
246
396
156
396
370.000
300.000
130.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
246
446
156
446
420.000
350.000
130.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
246
496
156
496
470.000
400.000
130.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 07
246
546
156
546
520.000
450.000
130.000
9.000
9.000
15.000
5.000
7850
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表