PK65 - Ejector plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pk_65.prj},{NB=PK 65-396*896*27/1730},{SYMBOL=PK 65},{MBN=396x896},{FORMB=396},{FORML=896},{MATERIAL=1.1730},{H=27},{HTXT=[27]},{MATERIALX='1.1730','1.2085'},{B=220},{L=896},{L1=814.000},{B1=188.000},{D1=10.000},{DENSITY=7850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
B1
Holes distance
[mm]
D1
Diameter
[mm]
DENSITY
Density
[kg/m^3]
Ejector plate PK 65-88x19...
PK 65
196
196
88
196
132.000
66.000
8.000
7850
Ejector plate PK 65-76x29...
PK 65
196
296
76
296
230.000
58.000
8.000
7850
Ejector plate PK 65-76x34...
PK 65
196
346
76
346
280.000
58.000
8.000
7850
Ejector plate PK 65-76x39...
PK 65
196
396
76
396
330.000
58.000
8.000
7850
Ejector plate PK 65-76x44...
PK 65
196
446
76
446
380.000
58.000
8.000
7850
Ejector plate PK 65-76x49...
PK 65
196
496
76
496
430.000
58.000
8.000
7850
Ejector plate PK 65-110x2...
PK 65
218
246
110
246
182.000
88.000
8.000
7850
Ejector plate PK 65-98x29...
PK 65
218
296
98
296
230.000
76.000
8.000
7850
Ejector plate PK 65-126x2...
PK 65
246
246
126
246
180.000
98.000
8.000
7850
Ejector plate PK 65-126x2...
PK 65
246
296
126
296
230.000
98.000
8.000
7850
Ejector plate PK 65-126x3...
PK 65
246
346
126
346
286.000
104.000
8.000
7850
Ejector plate PK 65-118x3...
PK 65
246
396
118
396
330.000
90.000
8.000
7850
Ejector plate PK 65-126x4...
PK 65
246
446
126
446
380.000
98.000
8.000
7850
Ejector plate PK 65-126x4...
PK 65
246
496
126
496
430.000
98.000
8.000
7850
Ejector plate PK 65-126x5...
PK 65
246
546
126
546
480.000
98.000
8.000
7850
Ejector plate PK 65-126x5...
PK 65
246
596
126
596
530.000
98.000
8.000
7850
Ejector plate PK 65-176x2...
PK 65
296
296
176
296
230.000
148.000
8.000
7850
Ejector plate PK 65-176x3...
PK 65
296
346
176
346
286.000
154.000
8.000
7850
Ejector plate PK 65-168x3...
PK 65
296
396
168
396
330.000
144.000
8.000
7850
Ejector plate PK 65-176x4...
PK 65
296
446
176
446
380.000
152.000
8.000
7850
Ejector plate PK 65-176x4...
PK 65
296
496
176
496
418.000
148.000
10.000
7850
Ejector plate PK 65-176x5...
PK 65
296
546
176
546
468.000
148.000
10.000
7850
Ejector plate PK 65-176x5...
PK 65
296
596
176
596
518.000
148.000
10.000
7850
Ejector plate PK 65-120x6...
PK 65
296
646
120
646
570.000
92.000
10.000
7850
Ejector plate PK 65-120x6...
PK 65
296
696
120
696
620.000
92.000
10.000
7850
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表