Mold base configuration III (without handles) - Without handles
PROPLASTICA
Mold bases
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/mbwh_asmtab.prj},{NB=FCPK-396x796/PK/PK22-36-1.1730/PK03-22-1.1730/PK03-22-1.1730/NO/PK04-46-1.1730/PK05-76-1.1730/PK06-27-1.1730/PK07-36-1.1730/PK22-36-1.1730/SLE-35-1.7131/TPE-1.7131},{MNN=52},{B=396},{L=796},{D1O=42.000},{D1S=32.000},{D2S=30.000},{D1OPKA=42.000},{D1SPKA=32.000},{D2SPKA=30.000},{D2P=16},{D2PPKA=16},{D3P=10},{D3PPKA=10},{TYPE=PK},{PLATE1=PK22},{H1=36},{MAT1=1.1730},{PLATE2=PK03},{H2=22},{MAT2=1.1730},{UNDERCUTS=NO},{PLATE3=PK03},{H3=22},{MAT3=1.1730},{PLATE4=PK04},{H4=46},{MAT4=1.1730},{PLATE5=PK05},{H5=76},{MAT5=1.1730},{PLATE6=PK06},{H6=27},{MAT6=1.1730},{PLATE7=PK07},{H7=36},{MAT7=1.1730},{PLATE8=PK22},{H8=36},{MAT8=1.1730},{SP1=SLE},{L1=35},{MAT9=1.7131},{SP2=TPE},{MAT10=1.7131}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
B
Width
[mm]
L
Length
[mm]
Mold base configuration I...
95
95
Mold base configuration I...
96
96
Mold base configuration I...
96
126
Mold base configuration I...
100
130
Mold base configuration I...
126
126
Mold base configuration I...
126
156
Mold base configuration I...
156
156
Mold base configuration I...
156
196
Mold base configuration I...
156
246
Mold base configuration I...
156
296
Mold base configuration I...
156
346
Mold base configuration I...
190
246
Mold base configuration I...
196
196
Mold base configuration I...
196
246
Mold base configuration I...
196
296
Mold base configuration I...
196
346
Mold base configuration I...
196
396
Mold base configuration I...
196
446
Mold base configuration I...
196
496
Mold base configuration I...
216
246
Mold base configuration I...
216
296
Mold base configuration I...
218
246
Mold base configuration I...
218
296
Mold base configuration I...
246
246
Mold base configuration I...
246
296
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表