LR01 - Lifting eye bolt
PROPLASTICA
Elements for transporting, lifting and fastening
Powered by
CAD模型選擇
{fcpk_bytow/elements_for_transporting_lifting_and_fastening/lifting_eye_bolt_lr01.prj},{NB=LR01-16},{F=1},{A=24},{B=15},{C=14},{D2=35},{E=35},{H=12},{D1=M16},{D1N=16},{DN=16},{T=48},{MATERIAL=wg FCPK},{DENSITY=7850},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
F
Working load limit
[t]
A
Thread length
[mm]
B
Distance
[mm]
C
Width
[mm]
D2
Diameter
[mm]
E
Diameter
[mm]
H
Head height
[mm]
D1
Diameter
[mm]
T
Distance
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Lifting eye bolt LR01-06
0,1
12
11
10
25
25
8
M6
34
wg FCPK
7850
Lifting eye bolt LR01-08
0,2
12
11
10
25
25
8
M8
34
wg FCPK
7850
Lifting eye bolt LR01-10
0,25
15
11
10
25
25
8
M10
34
wg FCPK
7850
Lifting eye bolt LR01-12
0,4
18
13
12
30
30
10
M12
41
wg FCPK
7850
Lifting eye bolt LR01-14
0,75
21
15
14
35
35
12
M14
48
wg FCPK
7850
Lifting eye bolt LR01-16
1
24
15
14
35
35
12
M16
48
wg FCPK
7850
Lifting eye bolt LR01-20
1,5
30
17
16
40
40
14
M20
55
wg FCPK
7850
Lifting eye bolt LR01-24
2
36
21
20
50
50
19
M24
70
wg FCPK
7850
Lifting eye bolt LR01-30
3
45
26
24
60
60
24
M30
85
wg FCPK
7850
Lifting eye bolt LR01-36
4
54
43
38
90
100
37
M36
130
wg FCPK
7850
Lifting eye bolt LR01-42
6
63
43
38
90
100
37
M42
130
wg FCPK
7850
Lifting eye bolt LR01-48
8
67
43
38
90
100
37
M48
130
wg FCPK
7850
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表