FCA - Guide bushing - ball bearing
PROPLASTICA
Die sets and components for die sets
Powered by
CAD模型選擇
{fcpk_bytow/die_sets_and_components_for_die_sets/guide_bushing_ball_bearing_fca.prj},{NB=FCA-32062},{D=32},{D1=40},{D2=48},{D3=72},{D4=58},{D5=5.5},{D6=10},{T=5.7},{K=28},{M=M5x30},{L3=71},{L2=25},{L1=37},{L=62},{HARDENED=62±2},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Nominal diameter
[mm]
D1
Diameter
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
T
DistanceWidth
[mm]
K
Distance
[mm]
M
Screw
ⁿ/ₐ
L3
Length
[mm]
L2
Length
[mm]
L1
Length
[mm]
L
Nominal length
[mm]
HARDENED
Surface induction hardened
[HRC]
AVAILABILITY
ⁿ/ₐ
Guide bushing - ball bear...
19
25
32
50
40
4.5
8
4.6
18
M4x20
43
15
23
38
62±2
Until available / Do wycz...
Guide bushing - ball bear...
19
25
32
50
40
4.5
8
4.6
18
M4x20
54
15
30
45
62±2
Until available / Do wycz...
Guide bushing - ball bear...
19
25
32
50
40
4.5
8
4.6
18
M4x20
74
15
37
52
62±2
Until available / Do wycz...
Guide bushing - ball bear...
20
26
32
50
40
4.5
8
4.6
18
M4x20
43
15
23
38
62±2
Guide bushing - ball bear...
20
26
32
50
40
4.5
8
4.6
18
M4x20
54
15
30
45
62±2
Guide bushing - ball bear...
20
26
32
50
40
4.5
8
4.6
18
M4x20
74
15
37
52
62±2
Guide bushing - ball bear...
24
30
40
63
50
5.5
10
5.7
23
M5x30
43
15
23
38
62±2
Until available / Do wycz...
Guide bushing - ball bear...
24
30
40
63
50
5.5
10
5.7
23
M5x30
74
25
30
55
62±2
Until available / Do wycz...
Guide bushing - ball bear...
24
30
40
63
50
5.5
10
5.7
23
M5x30
74
25
37
62
62±2
Until available / Do wycz...
Guide bushing - ball bear...
25
31
40
63
50
5.5
10
5.7
23
M5x30
43
15
23
38
62±2
Guide bushing - ball bear...
25
31
40
63
50
5.5
10
5.7
23
M5x30
74
25
30
55
62±2
Guide bushing - ball bear...
25
31
40
63
50
5.5
10
5.7
23
M5x30
74
25
37
62
62±2
Guide bushing - ball bear...
30
38
48
72
58
5.5
10
5.7
28
M5x30
54
15
30
45
62±2
Until available / Do wycz...
Guide bushing - ball bear...
30
38
48
72
58
5.5
10
5.7
28
M5x30
71
25
37
62
62±2
Until available / Do wycz...
Guide bushing - ball bear...
30
38
48
72
58
5.5
10
5.7
28
M5x30
83
25
47
72
62±2
Until available / Do wycz...
Guide bushing - ball bear...
32
40
48
72
58
5.5
10
5.7
28
M5x30
54
15
30
45
62±2
Guide bushing - ball bear...
32
40
48
72
58
5.5
10
5.7
28
M5x30
71
25
37
62
62±2
Guide bushing - ball bear...
32
40
48
72
58
5.5
10
5.7
28
M5x30
83
25
47
72
62±2
Guide bushing - ball bear...
38
46
58
85
70
6.6
11
6.8
33
M6x35
58
25
30
55
62±2
Until available / Do wycz...
Guide bushing - ball bear...
38
46
58
85
70
6.6
11
6.8
33
M6x35
80
30
37
67
62±2
Until available / Do wycz...
Guide bushing - ball bear...
38
46
58
85
70
6.6
11
6.8
33
M6x35
94
30
47
77
62±2
Until available / Do wycz...
Guide bushing - ball bear...
40
48
58
85
70
6.6
11
6.8
33
M6x35
58
25
30
55
62±2
Guide bushing - ball bear...
40
48
58
85
70
6.6
11
6.8
33
M6x35
80
30
37
67
62±2
Guide bushing - ball bear...
40
48
58
85
70
6.6
11
6.8
33
M6x35
94
30
47
77
62±2
Guide bushing - ball bear...
48
56
70
104
86
9.0
15
9.0
38
M8x50
74
25
37
62
62±2
Until available / Do wycz...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FKL - Ball bearing cage
PROPLASTICA
19.08.2021
FTA - Guide bushing - steel
PROPLASTICA
19.08.2021
FK - Guide pin - demountable
PROPLASTICA
19.08.2021
SM - Socket head cap screw
PROPLASTICA
19.08.2021
FC - Guide bushing - ball bearing
PROPLASTICA
19.08.2021
FS - Guide pin - straight press fit
PROPLASTICA
19.08.2021
FBA - Guide bushing - bronze rite
PROPLASTICA
12.04.2024
FCB - Guide bushing - ball bearing
PROPLASTICA
19.08.2021
FZM - Retaining clamp
PROPLASTICA
19.08.2021
FT - Guide bushing - steel
PROPLASTICA
19.08.2021
DIN 172 - ELESA-Guide bushings
Elesa
01.07.2024
SMZF - Oil Free Bushing -Metal Type- Flanged
Misumi
07.06.2021
NB - Guide bushing - Type NB
AMDL - Atelier Mécanique de La Lauch
06.10.2021
PSM - Stripper bolt
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表