magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Nut DIN 934 for Threaded Rods
FATH
Position
Levelling Feet
Jam Nuts for Feet
Powered by
CAD模型選擇
{fath/position/levelling_feet/jam_nuts_for_feet/nut_din_934_for_threaded_rods.prj},{NB=4DIN934M5E},{PARTNR=4DIN934M5E},{SURFACE=Stainless steel},{M=M5},{H=4.7},{SW=8},{WEIGHT=1.2},{CTN=73181639},{ID=106159},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{T1=5},{X=3.800},{M1=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
H
[mm]
SW
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
4DIN934M5E
4DIN934M5E
Stainless steel
M5
4.7
8
1.2
73181639
106159
4DIN934M6E
4DIN934M6E
Stainless steel
M6
5.2
10
1.8
73181639
106162
4DIN934M8E
4DIN934M8E
Stainless steel
M8
6.8
13
5.0
73181639
106165
4DIN934M10E
4DIN934M10E
Stainless steel
M10
8.4
16
10.0
73181639
106147
4DIN934M12E
4DIN934M12E
Stainless steel
M12
10.8
18
15.0
73181639
123459
4DIN934M14E
4DIN934M14E
Stainless steel
M14
11.0
22
22.8
73181639
132539
4DIN934M16E
4DIN934M16E
Stainless steel
M16
14.8
24
29.2
73181639
106151
4DIN934M20E
4DIN934M20E
Stainless steel
M20
18.0
30
53.8
73181639
106153
4DIN934M24E
4DIN934M24E
Stainless steel
M24
21.5
36
93.0
73181639
106155
4DIN934M30E
4DIN934M30E
Stainless steel
M30
25.6
46
202.0
73181639
110501
4DIN934M5M
4DIN934M5M
Zinc plated steel
M5
4.7
8
1.2
73181692
106160
4DIN934M6M
4DIN934M6M
Zinc plated steel
M6
5.2
10
1.8
73181692
106163
4DIN934M8M
4DIN934M8M
Zinc plated steel
M8
6.8
13
5.0
73181692
106166
4DIN934M10M
4DIN934M10M
Zinc plated steel
M10
8.4
16
10.0
73181692
106148
4DIN934M12M
4DIN934M12M
Zinc plated steel
M12
10.8
18
15.0
73181692
106149
4DIN934M14M
4DIN934M14M
Zinc plated steel
M14
11.0
22
22.8
73181699
106150
4DIN934M16M
4DIN934M16M
Zinc plated steel
M16
14.8
24
29.2
73181699
106152
4DIN934M20M
4DIN934M20M
Zinc plated steel
M20
18.0
30
53.8
73181699
106154
4DIN934M24M
4DIN934M24M
Zinc plated steel
M24
21.5
36
93.0
73181699
106156
4DIN934M30M
4DIN934M30M
Zinc plated steel
M30
25.6
46
202.0
73181699
114632
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表