magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Hammer Head Screw
FATH
Fasten
Hammer Head Screws
Slot 8
Powered by
CAD模型選擇
{fath/fasten/hammer_head_screws/slot_8/slot_8_s.prj},{NB=096HK0830M0625(high)},{PARTNR=096HK0830M0625},{P=I-Profile},{H=3.0},{S=M6 X 25},{MAT=Steel},{WEIGHT=6.4},{CTN=73181595},{ID=116684},{ROHS=../../../pictures/sym_rohs.png},{REACH=../../../pictures/sym_reach.png},{POP=../../../pictures/sym_pop.png},{CFM=../../../pictures/sym_cfm.png},{NDM=6.0000},{VER=1},{L=25},{GEW=M6},{EAN=4066061045141},{LODLEVEL=high}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
P
Profile
ⁿ/ₐ
H
[mm]
S
Size M x L
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096HK0815M0616(high)
096HK0815M0616
B-Profile
1.5
M6 X 16
Steel
5.3
73181595
114221
4066061003882
096HK0815M0620(high)
096HK0815M0620
B-Profile
1.5
M6 X 20
Steel
6.2
73181595
102995
4066061003899
096HK0815M0625(high)
096HK0815M0625
B-Profile
1.5
M6 X 25
Steel
7.0
73181595
119147
4066061003912
096HK0815M0630(high)
096HK0815M0630
B-Profile
1.5
M6 X 30
Steel
8.6
73181595
102999
4066061020179
096HK0815M0640(high)
096HK0815M0640
B-Profile
1.5
M6 X 40
Steel
10.4
73181595
103001
4066061020193
096HK0815M0660(high)
096HK0815M0660
B-Profile
1.5
M6 X 60
Steel
13.4
73181595
103003
4066061003936
096HK0815M0820(high)
096HK0815M0820
B-Profile
1.5
M8 X 20
Steel
9.0
73181595
111786
4066061042027
096HK0815M0825(high)
096HK0815M0825
B-Profile
1.5
M8 X 25
Steel
10.6
73181595
111787
4066061042034
096HK0815M0830(high)
096HK0815M0830
B-Profile
1.5
M8 X 30
Steel
12.1
73181595
111788
4066061042041
096HK0830M0620(high)
096HK0830M0620
I-Profile
3.0
M6 X 20
Steel
5.6
73181595
114456
4066061044786
096HK0830M0625(high)
096HK0830M0625
I-Profile
3.0
M6 X 25
Steel
6.4
73181595
116684
4066061045141
096HK0830M0630(high)
096HK0830M0630
I-Profile
3.0
M6 X 30
Steel
8.0
73181595
103007
4066061020230
096HK0830M0640(high)
096HK0830M0640
I-Profile
3.0
M6 X 40
Steel
9.8
73181595
103008
4066061020247
096HK0830M0660(high)
096HK0830M0660
I-Profile
3.0
M6 X 60
Steel
12.8
73181595
103009
4066061020254
096HK0830M0820(high)
096HK0830M0820
I-Profile
3.0
M8 X 20
Steel
9.0
73181595
111789
4066061042058
096HK0830M0825(high)
096HK0830M0825
I-Profile
3.0
M8 X 25
Steel
10.6
73181595
111790
4066061042065
096HK0830M0830(high)
096HK0830M0830
I-Profile
3.0
M8 X 30
Steel
12.1
73181595
111791
4066061042072
096HK0830M0840(high)
096HK0830M0840
I-Profile
3.0
M8 X 40
Steel
20.5
73181595
122652
4066061048319
096HK0815M0620E(high)
096HK0815M0620E
B-Profile
1.5
M6 X 20
Stainless steel
7.6
73181595
102996
4066061003905
096HK0815M0625E(high)
096HK0815M0625E
B-Profile
1.5
M6 X 25
Stainless steel
8.4
73181595
102998
4066061003929
096HK0815M0630E(high)
096HK0815M0630E
B-Profile
1.5
M6 X 30
Stainless steel
9.4
73181595
103000
4066061020186
096HK0815M0640E(high)
096HK0815M0640E
B-Profile
1.5
M6 X 40
Stainless steel
11.2
73181595
103002
4066061020209
096HK0815M0660E(high)
096HK0815M0660E
B-Profile
1.5
M6 X 60
Stainless steel
14.4
73181595
103004
4066061003943
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表