magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Connection Plate AL Rectangular 8 Hole, 2 Slots Version
FATH
Connect
90° Connectors
Connection Plates
Aluminium
Powered by
CAD模型選擇
{fath/connect/90_connectors/connection_plates/aluminium/conn_pl_al_rect_8h_2s.prj},{NB=093VD60120},{PARTNR=093VD60120},{CP=60/120},{A=30.0},{B=57},{H=5.0},{L=117.0},{D=7.0},{WEIGHT=85},{CTN=76169990},{ID=119494},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{AX=30.0},{LX=117.0},{BX=57.0},{RX1=2.000},{EAN=4066061001956}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
CP
Connection Plate
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
L
[mm]
D
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
093VD4080
093VD4080
40/80
20.0
36
4.0
76.0
5.5
27
76169990
118401
4066061001949
093VD51102
093VD51102
51/102 - 2"/4"
25.2 (1")
48.0 (1.89")
4.0
98.0 (3.858")
7.0
47
76169990
119493
4066061046728
093VD60120
093VD60120
60/120
30.0
57
5.0
117.0
7.0
85
76169990
119494
4066061001956
093VD76152
093VD76152
76/152 - 3"/5.98"
38.1 (1.5")
72
6.0
148.0 (5.8")
9.0
164
76169990
119495
4066061046735
093VD80160
093VD80160
80/160
40.0
76
6.0
156.0
9.0
185
76169990
118297
4066061001963
093VD90180
093VD90180
90/180
45.0
86
6.0
176.0
9.0
240
76169990
118298
4066061001970
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表