目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GV-..L/S - Straight fittings
EXMAR
NC Tube Fittings
Tube fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_tube_fiiting/nc_gv_l_s.prj},{NB=NC-GV-22L 718.1020.220.20},{TYPE=NC-GV-22L},{MATNR=718.1020.220.20},{SERIE=L},{PN=160},{D1=22},{M1=30x2.0},{L1=60.0},{L2=20.0},{SW1=36},{SW2=32},{E=19.0},{KG=274}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Pressure nom.
ⁿ/ₐ
MATNR
Pressure nom.
ⁿ/ₐ
SERIE
Pressure nom.
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Pressure nom.
[mm]
M1
Thread
ⁿ/ₐ
L1
Pressure nom.
[mm]
L2
Pressure nom.
[mm]
SW1
Pressure nom.
[mm]
SW2
Pressure nom.
[mm]
E
Pressure nom.
[mm]
KG
Pressure nom.
[g/Pcs]
NC-GV-06L 718.1020.060.20
NC-GV-06L
718.1020.060.20
L
400
6
12x1.5
42.0
10.0
14
12
4.0
35
NC-GV-08L 718.1020.080.20
NC-GV-08L
718.1020.080.20
L
400
8
14x1.5
43.0
11.0
17
14
6.0
50
NC-GV-10L 718.1020.100.20
NC-GV-10L
718.1020.100.20
L
250
10
16x1.5
48.0
13.0
19
17
8.0
65
NC-GV-12L 718.1020.120.20
NC-GV-12L
718.1020.120.20
L
250
12
18x1.5
48.0
14.0
22
19
10.0
85
NC-GV-15L 718.1020.150.20
NC-GV-15L
718.1020.150.20
L
250
15
22x1.5
52.0
16.0
27
24
12.0
140
NC-GV-18L 718.1020.180.20
NC-GV-18L
718.1020.180.20
L
160
18
26x1.5
51.0
16.0
32
27
15.0
201
NC-GV-22L 718.1020.220.20
NC-GV-22L
718.1020.220.20
L
160
22
30x2.0
60.0
20.0
36
32
19.0
274
NC-GV-06S 718.1020.060.30
NC-GV-06S
718.1020.060.30
S
500
6
14x1.5
48.0
16.0
17
14
4.0
65
NC-GV-08S 718.1020.080.30
NC-GV-08S
718.1020.080.30
S
500
8
16x1.5
50.0
18.0
19
17
5.0
83
NC-GV-10S 718.1020.100.30
NC-GV-10S
718.1020.100.30
S
400
10
18x1.5
55.0
17.0
22
19
7.0
110
NC-GV-12S 718.1020.120.30
NC-GV-12S
718.1020.120.30
S
400
12
20x1.5
58.0
19.0
24
22
8.0
135
NC-GV-14S 718.1020.140.30
NC-GV-14S
718.1020.140.30
S
300
14
22x1.5
64.0
22.0
27
24
10.0
187
NC-GV-16S 718.1020.160.30
NC-GV-16S
718.1020.160.30
S
200
16
24x1.5
66.0
21.0
30
27
12.0
229
NC-GV-20S 718.1020.200.30
NC-GV-20S
718.1020.200.30
S
200
20
30x2.0
76.0
23.0
36
32
16.0
350
NC-GV-25S 718.1020.250.30
NC-GV-25S
718.1020.250.30
S
100
25
36x2.0
83.0
26.0
46
41
20.0
672
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表