1/8" Valves
Electric Solenoid Valves
Brass Valves
Normally Closed
Powered by
CAD模型選擇
{esvalves/brass20valves/normally20closed/12f82220valves.prj},{NB=RSSM-2-24VAC},{SKU=RSSM-2-24VAC},{POSITION=NC},{PORT_SIZE=1/8\" Female NPT},{VOLTAGE=24V AC},{BODY_MATERIAL=Brass},{COMPONENTS=Stainless Steel},{SEAL_MATERIAL=Viton® Diaphragm},{ORIFICE_SIZE=2 mm},{TEMP_RANGE=15 to 250° F / -10 to 120°C},{PRESSURE_RANGE=0 - 145 PSI (No Minimum)},{FLOW_RATE=Cv 0.2 (Appx 1.5 GPM @ 60 PSI)},{POWER=10 Watts / 0.50 Amps},{COIL_CONNECTION=Lead Wires},{WEIGHT=10 oz},{SUITABLE_MEDIA=*Water - Air - Fuel - *Etc},{LINK=https://www.electricsolenoidvalves.com/1-8-24v-ac-electric-brass-solenoid-valve/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SKU
ⁿ/ₐ
POSITION
ⁿ/ₐ
PORT_SIZE
ⁿ/ₐ
VOLTAGE
ⁿ/ₐ
BODY_MATERIAL
ⁿ/ₐ
COMPONENTS
ⁿ/ₐ
SEAL_MATERIAL
ⁿ/ₐ
ORIFICE_SIZE
ⁿ/ₐ
TEMP_RANGE
ⁿ/ₐ
PRESSURE_RANGE
ⁿ/ₐ
FLOW_RATE
ⁿ/ₐ
POWER
ⁿ/ₐ
COIL_CONNECTION
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
SUITABLE_MEDIA
ⁿ/ₐ
LINK
ⁿ/ₐ
RSSM-2-110VAC
RSSM-2-110VAC
NC
1/8" Female NPT
110V AC
Brass
Stainless Steel
Viton® Diaphragm
2 mm
15 to 250° F / -10 to 120...
0 - 145 PSI (No Minimum)
Cv 0.2 (Appx 1.5 GPM @ 60...
10 Watts / 0.50 Amps
Lead Wires
10 oz
*Water - Air - Fuel - *E...
https://www.electricsolen...
RSSM-2-24VAC
RSSM-2-24VAC
NC
1/8" Female NPT
24V AC
Brass
Stainless Steel
Viton® Diaphragm
2 mm
15 to 250° F / -10 to 120...
0 - 145 PSI (No Minimum)
Cv 0.2 (Appx 1.5 GPM @ 60...
10 Watts / 0.50 Amps
Lead Wires
10 oz
*Water - Air - Fuel - *E...
https://www.electricsolen...
RSSM-2-12VDC
RSSM-2-12VDC
NC
1/8" Female NPT
12V DC
Brass
Stainless Steel
Viton® Diaphragm
2 mm
15 to 250° F / -10 to 120...
0 - 115 PSI (No Minimum)
Cv 0.2 (Appx 1.5 GPM @ 60...
8 Watts / 0.50 Amps
Lead Wires
10 oz
*Water - Air - Fuel - *E...
https://www.electricsolen...
RSSM-2-24VDC
RSSM-2-24VDC
NC
1/8" Female NPT
24V DC
Brass
Stainless Steel
Viton® Diaphragm
2 mm
15 to 250° F / -10 to 120...
0 - 115 PSI (No Minimum)
Cv 0.2 (Appx 1.5 GPM @ 60...
8 Watts / 0.50 Amps
Lead Wires
10 oz
*Water - Air - Fuel - *E...
https://www.electricsolen...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表