005150000014 - Non Threaded Spacer - Plastic
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Non Threaded Spacer
Non Threaded Spacer - Plastic
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11040000/p160160/005150000014.prj},{NB=005463200014},{PN=005463200014},{AMERSID=1065482},{APACID=-},{EMEAID=-},{MAT=Polystyrene},{COLOR=Natural},{ID=0.205},{IDM=5.2},{OD=0.394},{ODM=10.0},{A=0.472},{AM=12.0},{FS=#10},{FSM=M5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
ID
Inside Diameter Inch
[Inch]
IDM
Inside Diameter Metric
[mm]
OD
Outside Diameter Inch
[Inch]
ODM
Outside Diameter Metric
[mm]
A
A Spacer Length Inch
[Inch]
AM
A Spacer Length Metric
[mm]
FS
For Screw Inch
[Inch]
FSM
For Screw Metric
[mm]
005150000014
005150000014
1130278
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.079
2.0
#2
M2
005150600014
005150600014
1130282
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.118
3.0
#2
M2
005151200014
005151200014
1130286
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.157
4.0
#2
M2
005151800014
005151800014
1130290
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.197
5.0
#2
M2
005152400014
005152400014
1130293
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.236
6.0
#2
M2
005153600014
005153600014
1130296
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.315
8.0
#2
M2
005154800014
005154800014
1130300
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.394
10.0
#2
M2
005156000014
005156000014
1130304
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.472
12.0
#2
M2
005157800014
005157800014
1130308
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.591
15.0
#2
M2
005159600014
005159600014
1130312
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.709
18.0
#2
M2
005160800014
005160800014
1130316
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.787
20.0
#2
M2
005163800014
005163800014
1130320
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
0.984
25.0
#2
M2
005166800014
005166800014
1130324
-
-
Polystyrene
Natural
0.087
2.2
0.157
4.0
1.181
30.0
#2
M2
005377800014
005377800014
1065364
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
1.378
35.0
#4
M3
005378800014
005378800014
1065368
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
1.575
40.0
#4
M3
005371200014
005371200014
1065312
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
0.079
2.0
#4
M3
005371400014
005371400014
1065316
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
0.118
3.0
#4
M3
005371600014
005371600014
1065320
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
0.157
4.0
#4
M3
005371800014
005371800014
1065324
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
0.197
5.0
#4
M3
005372000014
005372000014
1065328
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
0.236
6.0
#4
M3
005372400014
005372400014
1065332
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
0.315
8.0
#4
M3
005372800014
005372800014
1065336
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
0.394
10.0
#4
M3
005373200014
005373200014
1065340
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
0.472
12.0
#4
M3
005373800014
005373800014
1065344
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
0.591
15.0
#4
M3
005374400014
005374400014
1065348
-
-
Polystyrene
Natural
0.134
3.4
0.236
6.0
0.709
18.0
#4
M3
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表