您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHZ-158 - Female Clamping Handles - Ball-End Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Female Clamping Handles
Female Clamping Handles - Ball-End Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020100/p131217/khz-158.prj},{NB=KHZ-26},{PN=KHZ-26},{AMERSID=1044853},{APACID=-},{EMEAID=-},{HOLETYPE=Reamed},{A=M8 },{B=14},{D=21.500},{E=16.000},{F=10.000},{H=58},{J=37.500},{L=80},{ASKETCH9=8.000},{PITCHHELIXSPIRAL=1.000},{M=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
HOLETYPE
Hole Type
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Thread Depth
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Overall Height
[mm]
J
J Body Height
[mm]
L
L Handle Length from Center of Body
[mm]
KHZ-158
KHZ-158
1044906
-
-
Tapped
M6 x 1
9
13.500
10.000
4.000
33
24.000
40
KHZ-22
KHZ-22
1044912
-
-
Tapped
M8 x 1.25
12
18.000
13.500
6.500
46
29.000
65
KHZ-26
KHZ-26
1044853
-
-
Reamed
M8
14
21.500
16.000
10.000
58
37.500
80
KHZ-28
KHZ-28
1044913
-
-
Tapped
M10 x 1.50
14
21.500
16.000
10.000
58
37.500
80
KHZ-172
KHZ-172
1044909
-
-
Tapped
M10 x 1.50
17
25.500
19.000
10.000
67
42.500
95
KHZ-174
KHZ-174
1044910
-
-
Tapped
M12 x 1.75
17
25.500
19.000
10.000
67
42.500
95
KHZ-176
KHZ-176
1044852
-
-
Reamed
M10
17
25.500
19.000
10.000
67
42.500
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表