KPB-1478 - Lobed Hand Wheels & Knobs - Female
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130105/kpb-1478.prj},{NB=KPB-1478},{PN=KPB-1478},{AMERSID=1105795},{APACID=-},{EMEAID=-},{A=32},{B=12.000},{C=5},{D=17.000},{E=15},{THREAD=M6 x 1.00},{THREADDEPTH=9},{THREADMINDIASKET=4.917},{PITCHHELIXSPIRAL=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Diameter
[mm]
B
B Knob Height
[mm]
C
C Base Height
[mm]
D
D Overall Knob Height
[mm]
E
E Base Diameter
[mm]
THREAD
Insert Thread Size
ⁿ/ₐ
THREADDEPTH
Insert Depth
[mm]
KPB-1478
KPB-1478
1105795
-
-
32
12.000
5
17.000
15
M6 x 1.00
9
KPB-1479
KPB-1479
1041919
-
-
40
14.500
6
20.500
18
M8 x 1.25
11
KPB-1480
KPB-1480
1041920
-
-
50
18.000
8
25.000
20
M10 x 1.50
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表