TC-8115 - Pneumatic Swing Clamps - Block Style
Essentra Components
Clamps & Workholding
Power Clamps & Accessories
Pneumatic Power Clamps
Pneumatic Swing Clamps
Pneumatic Swing Clamps - Block Style
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g03000000/l3_g03020000/l4_g03020400/p060795/tc-8115_asmtab.prj},{NB=TC-8116-LA},{PN=TC-8116-LA},{AMERSID=1103039},{APACID=-},{EMEAID=-},{X=4},{WITHORWITHOUTARM=Without},{SWING=LH},{ROTTRAVEL=0.466},{VERTICALCLAMPSTR=0.380},{EXERTINGFORCEAT8=22.000},{A=4.880},{B=3.500},{C=1.250},{D=1.250},{E=0.620},{F=0.470},{G=0.470},{H=1.000},{J=1.120},{K=1.000},{L=0.250},{M=1.000},{N=1.570},{P=0.350},{Q=0.200},{R=no. 10},{PORTSIZE=10-32},{CONFIGURATIONTC8=Default},{CONF1=Default},{CONF2=Default},{CONF3=TC-8116-LA},{CONF4=Default},{CONF5=Default},{CONF6=Default},{CONF7=Default},{PPATH=../p060790/p060790_asm_dir/tc-8115_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WITHORWITHOUTARM
With or Without Arm
ⁿ/ₐ
SWING
Swing
ⁿ/ₐ
ROTTRAVEL
Rotational Travel
[Inch]
VERTICALCLAMPSTR
Vertical Clamp Stroke
[Inch]
EXERTINGFORCEAT8
Exerting Force at 80 psi with Standard Arm
[Inch]
A
A Height
[Inch]
B
B Body Height
[Inch]
C
C Body Length
[Inch]
D
D Body Width
[Inch]
E
E Counterbore Depth
[Inch]
F
F Hole Spacing
[Inch]
G
G Counterbore Spacing Along Length
[Inch]
H
H Counterbore Spacing Along Height
[Inch]
J
J Counterbore Spacing
[Inch]
K
K Slot Width
[Inch]
L
L Hole Height
[Inch]
M
M Hole Spacing Along Length
[Inch]
N
N Hole Spacing
[Inch]
P
P Hole Spacing
[Inch]
Q
Q Hole Diameter
[Inch]
R
R Socket Cap Hex Screw Size
ⁿ/ₐ
PORTSIZE
Port Size
ⁿ/ₐ
TC-8115
TC-8115
1103036
-
-
With
RH
0.466
0.380
22.000
4.880
3.500
1.250
1.250
0.620
0.470
0.470
1.000
1.120
1.000
0.250
1.000
1.570
0.350
0.200
no. 10
10-32
TC-8116
TC-8116
1103038
-
-
With
LH
0.466
0.380
22.000
4.880
3.500
1.250
1.250
0.620
0.470
0.470
1.000
1.120
1.000
0.250
1.000
1.570
0.350
0.200
no. 10
10-32
TC-8115-LA
TC-8115-LA
1103037
-
-
Without
RH
0.466
0.380
22.000
4.880
3.500
1.250
1.250
0.620
0.470
0.470
1.000
1.120
1.000
0.250
1.000
1.570
0.350
0.200
no. 10
10-32
TC-8116-LA
TC-8116-LA
1103039
-
-
Without
LH
0.466
0.380
22.000
4.880
3.500
1.250
1.250
0.620
0.470
0.470
1.000
1.120
1.000
0.250
1.000
1.570
0.350
0.200
no. 10
10-32
TC-8315
TC-8315
1103040
-
-
With
RH
0.750
0.500
80.000
6.360
4.270
3.000
2.000
1.000
0.720
1.220
2.250
0.530
2.370
0.440
2.250
1.016
0.650
0.400
0,313
1/8 NPT
TC-8316
TC-8316
1103042
-
-
With
LH
0.750
0.500
80.000
6.360
4.270
3.000
2.000
1.000
0.720
1.220
2.250
0.530
2.370
0.440
2.250
1.016
0.650
0.400
0,313
1/8 NPT
TC-8315-LA
TC-8315-LA
1103041
-
-
Without
RH
0.750
0.500
80.000
6.360
4.270
3.000
2.000
1.000
0.720
1.220
2.250
0.530
2.370
0.440
2.250
1.016
0.650
0.400
0,313
1/8 NPT
TC-8316-LA
TC-8316-LA
1103043
-
-
Without
LH
0.750
0.500
80.000
6.360
4.270
3.000
2.000
1.000
0.720
1.220
2.250
0.530
2.370
0.440
2.250
1.016
0.650
0.400
0,313
1/8 NPT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表