您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TC-81l12-10100 - Pneumatic Hold Down Clamps - Block
Essentra Components
Clamps & Workholding
Power Clamps & Accessories
Pneumatic Power Clamps
Pneumatic Hold Down Clamps
Pneumatic Hold Down Clamps - Block
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g03000000/l3_g03020000/l4_g03020100/p060775/tc-81l12-10100_asmtab.prj},{NB=TC-81L25-10100},{PN=TC-81L25-10100},{AMERSID=1102984},{APACID=-},{EMEAID=-},{TYPE=Horizontal},{HOLDINGTORQUEMAX=885.0},{CLAMPINGTORQUEMA=159.0},{HOLESIZE=M6 x 8},{B1=35.0},{B7=20.0},{B10=20.0},{B11A=40.5},{B11B=50.0},{B18=40.0},{L1=151.0},{L6=9.00},{L7=25.0},{L9=15.0},{PPATH=tc-81l12-10100/tc-81l12-10100_asmtpl.prj},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Arm Type
ⁿ/ₐ
HOLDINGTORQUEMAX
Holding Torque Maximum Lbs
[mm]
CLAMPINGTORQUEMA
Clamping Torque Maximum Lbs
[mm]
HOLESIZE
D3 Hole Size
ⁿ/ₐ
B1
B1 Width
[mm]
B7
B7 Hole Spacing Center to Center Along Width
[mm]
B10
B10 Arm Hole Spacing Center to Center
[mm]
B11A
B11a Hole Spacing From Arm Center to Hole Center
[mm]
B11B
B11b Hole Spacing From Pivot Center to Hole Center
[mm]
B18
B18 Length
[mm]
L1
L Body Height
[mm]
L6
L6 Pivot Center From Relief Edge
[mm]
L7
L7 Relief Height
[mm]
L9
L9 Mounting Holes Spacing Center to Center
[mm]
TC-81L12-10100
TC-81L12-10100
1102978
-
-
Horizontal
221.0
39.0
M4 x 6
24.0
15.0
9.0
27.0
31.5
28.0
104.0
4.50
15.0
9.0
TC-81L16-10100
TC-81L16-10100
1102980
-
-
Horizontal
531.0
53.0
M5 x 5
30.0
20.0
15.0
30.0
39.5
30.0
119.0
5.75
20.0
12.0
TC-81L20-10100
TC-81L20-10100
1102982
-
-
Horizontal
885.0
57.0
M6 x 8
35.0
20.0
20.0
30.5
40.0
40.0
151.0
9.00
25.0
15.0
TC-81L25-10100
TC-81L25-10100
1102984
-
-
Horizontal
885.0
159.0
M6 x 8
35.0
20.0
20.0
40.5
50.0
40.0
151.0
9.00
25.0
15.0
TC-81L12-14100
TC-81L12-14100
1102979
-
-
Vertical
177.0
39.0
M4 x 6
24.0
15.0
9.0
27.0
31.5
28.0
104.0
4.50
15.0
9.0
TC-81L16-14100
TC-81L16-14100
1102981
-
-
Vertical
354.0
57.0
M5 x 5
30.0
20.0
15.0
30.0
39.5
30.0
119.0
5.75
20.0
12.0
TC-81L20-14100
TC-81L20-14100
1102983
-
-
Vertical
708.0
150.0
M6 x 8
35.0
20.0
20.0
30.5
40.0
40.0
151.0
9.00
25.0
15.0
TC-81L25-14100
TC-81L25-14100
1102985
-
-
Vertical
708.0
150.0
M6 x 8
35.0
20.0
20.0
40.5
50.0
40.0
151.0
9.00
25.0
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表