您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TC-5150 - Manual Hold Down Clamps - Horizontal
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Manual Hold Down Clamps - Horizontal
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060705/tc-5150_asmtab.prj},{NB=TC-5150-MB},{PN=TC-5150-MB},{AMERSID=1108649},{APACID=-},{EMEAID=-},{A=3.60},{L=11.68},{C=1.14},{D=-},{E=-},{F=-},{G=-},{H=-},{J=-},{M=0.75},{BAT=Straight},{PT=1.00},{HCL=5,800 lbs.},{BPCON=S},{PPATH=tc-5150/tc-5150_asmtpl.prj},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Overall Height
ⁿ/ₐ
L
L Overall Length
ⁿ/ₐ
C
C Height (To Plunger Center)
ⁿ/ₐ
D
D Hole Spacing (Along Length - Front Holes)
ⁿ/ₐ
E
E Base Width (Center to Center)
ⁿ/ₐ
F
F Base Length
ⁿ/ₐ
G
G Base Width
ⁿ/ₐ
H
H Hole Spacing (From Base Front)
ⁿ/ₐ
J
J Mounting Hole Diameter
ⁿ/ₐ
M
M Plunger Diameter
ⁿ/ₐ
BAT
Base Type
ⁿ/ₐ
PT
Plunger Travel
ⁿ/ₐ
HCL
Holding Capacity
ⁿ/ₐ
TC-5150
TC-5150
1108646
-
-
3.84
11.68
1.37
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
1.00
5,800 lbs.
TC-5150-M
TC-5150-M
1108647
-
-
3.84
11.68
1.37
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
1.00
5,800 lbs.
TC-5150-B
TC-5150-B
1108648
-
-
3.60
11.68
1.14
-
-
-
-
-
-
0.75
Straight
1.00
5,800 lbs.
TC-5150-MB
TC-5150-MB
1108649
-
-
3.60
11.68
1.14
-
-
-
-
-
-
0.75
Straight
1.00
5,800 lbs.
TC-5150-R
TC-5150-R
1108650
-
-
3.63
11.55
1.37
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
1.00
5,800 lbs.
TC-5150-MR
TC-5150-MR
1108651
-
-
3.63
11.55
1.37
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
1.00
5,800 lbs.
TC-5150-BR
TC-5150-BR
1108652
-
-
3.89
11.55
1.14
-
-
-
-
-
-
0.75
Straight
1.00
5,800 lbs.
TC-5150-MBR
TC-5150-MBR
1108653
-
-
3.89
11.55
1.14
-
-
-
-
-
-
0.75
Straight
1.00
5,800 lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表