SKF-507T - Linear Carriages - Profile Rail Guide
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Carriage & Guides
Linear Carriages - Profile Rail Guide
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030200/p040115/skf-507t_asmtab.prj},{NB=SKF-511T},{PN=SKF-511T},{AMERSID=1047001},{APACID=-},{EMEAID=-},{TYPE=Profile Guide Carriage},{CS=Narrow w/Lube Reservoir/Ball Bearing},{A1=55},{C=18.0},{D=70},{E=50},{G=114.0},{H=77.0},{J=50},{L=17.0},{M=M8 x 1.25},{MS=Metric},{SER=LLTHC},{A=40.000},{B=18.500},{BCON=S},{PPATH=../l4_d01030200_asm_dir/skf-507t/skf-507t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CS
Carriage Style
ⁿ/ₐ
A1
A Overall Height
ⁿ/ₐ
C
C Carriage Width (From Rail)
ⁿ/ₐ
D
D Carriage Width
ⁿ/ₐ
E
E Carriage Width (Center to Center)
[mm]
G
G Carriage Length
ⁿ/ₐ
H
H Carriage Mount Length
[mm]
J
J Carriage Length (Center to Center)
[mm]
L
L Carriage Hole Depth
[mm]
M
M Carriage Screw Size
ⁿ/ₐ
MS
Measurement System
ⁿ/ₐ
SER
Series Number
ⁿ/ₐ
SKF-507T
SKF-507T
1046999
-
-
Profile Guide Carriage
Narrow w/Lube Reservoir/B...
28
9.5
34
26
62.0
40.0
26
7.5
M4 x 0.7
Metric
LLTHC
SKF-508T
SKF-508T
1091720
-
-
Profile Guide Carriage
Narrow w/Lube Reservoir/B...
30
12.0
44
32
72.0
50.0
36
6.5
M5 x 0.8
Metric
LLTHC
SKF-509T
SKF-509T
1047000
-
-
Profile Guide Carriage
Narrow w/Lube Reservoir/B...
40
12.5
48
35
82.0
57.0
35
10.0
M6 x 1
Metric
LLTHC
SKF-510T
SKF-510T
1091721
-
-
Profile Guide Carriage
Narrow w/Lube Reservoir/B...
45
16.0
60
40
100.4
67.4
40
11.2
M8 x 1.25
Metric
LLTHC
SKF-511T
SKF-511T
1047001
-
-
Profile Guide Carriage
Narrow w/Lube Reservoir/B...
55
18.0
70
50
114.0
77.0
50
17.0
M8 x 1.25
Metric
LLTHC
SKF-512T
SKF-512T
1091722
-
-
Profile Guide Carriage
Narrow w/Lube Reservoir/B...
70
20.5
86
60
135.0
96.0
60
20.5
M10 x 1.5
Metric
LLTHC
SKF-513T
SKF-513T
1091723
-
-
Profile Guide Carriage
Narrow-Long w/Lube Reserv...
40
12.5
48
35
104.1
79.1
50
10.0
M6 x 1
Metric
LLTHC
SKF-514T
SKF-514T
1047002
-
-
Profile Guide Carriage
Narrow-Long w/Lube Reserv...
45
16.0
60
40
125.4
92.4
60
11.2
M8 x 1.25
Metric
LLTHC
SKF-515T
SKF-515T
1047003
-
-
Profile Guide Carriage
Narrow-Long w/Lube Reserv...
55
18.0
70
50
142.5
105.5
72
17.0
M8 x 1.25
Metric
LLTHC
SKF-516T
SKF-516T
1091724
-
-
Profile Guide Carriage
Narrow-Long w/Lube Reserv...
70
20.5
86
60
167.0
128.0
80
20.5
M10 x 1.5
Metric
LLTHC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表