RLS-.. - Baffles
ERMANNO BALZI
Cooling
Spiral baffles
Powered by
CAD模型選擇
{ermannobalzi/cooling/spiral_baffles/rls.prj},{NB=RLS-8x100},{CODE=RLS-8},{A=8.5},{B=8},{T=1.0},{S=1},{L1=9.5},{L=100},{D1=3.100},{D2=1.400},{D3=1.100},{D4=0.510},{D5=6.200},{D6=1.000},{D7=0.500},{R1=0.600},{R2=0.350},{R3=2.530},{R4=3.530},{B1=6.500},{B2=2.450},{B3=3.000},{B4=2.500},{R=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Diameter
[mm]
B
Length
[mm]
T
Length
[mm]
S
Length
[mm]
L1
Length
[mm]
L2
Length
ⁿ/ₐ
RLS-6x100
RLS-6
6.5
6
0.7
1
7.5
23.0
RLS-8x100
RLS-8
8.5
8
1.0
1
9.5
26.0
RLS-10x100
RLS-10
10.5
10
1.0
1
12.5
28.0
RLS-12x100
RLS-12
12.5
12
1.0
1
12.5
28.0
RLS-14x100
RLS-14
14.5
14
1.0
1
12.5
28.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表