目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
C012H - Guide pillar
ENS
EURO Guide elements for Moulds
Powered by
CAD模型選擇
{ens/euro/c012h.prj},{NB=C012H18160},{CODE=C012H18160},{D1=18},{L=160},{D2=22},{K=6},{WEIGHT=0.32},{MAT=1.7131 61÷63 HRC},{L6=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
[mm]
K
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
C012H1280
C012H1280
12
80
16
4
0.07
1.7131 61÷63 HRC
C012H12100
C012H12100
12
100
16
4
0.09
1.7131 61÷63 HRC
C012H12120
C012H12120
12
120
16
4
0.11
1.7131 61÷63 HRC
C012H18120
C012H18120
18
120
22
6
0.24
1.7131 61÷63 HRC
C012H18140
C012H18140
18
140
22
6
0.28
1.7131 61÷63 HRC
C012H18160
C012H18160
18
160
22
6
0.32
1.7131 61÷63 HRC
C012H24160
C012H24160
24
160
28
6
0.57
1.7131 61÷63 HRC
C012H24200
C012H24200
24
200
28
6
0.71
1.7131 61÷63 HRC
C012H24240
C012H24240
24
240
28
6
0.86
1.7131 61÷63 HRC
C012H30160
C012H30160
30
160
36
6
0.89
1.7131 61÷63 HRC
C012H30200
C012H30200
30
200
36
6
1.11
1.7131 61÷63 HRC
C012H30240
C012H30240
30
240
36
6
1.34
1.7131 61÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表