Rekord 1B-AL-GLT-8
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-AL
Rekord B
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-al/rekord20b/rekord201b-al-glt-8.prj},{NB=B020S800.0030},{SHA256=uWa/kuty7rcQ0vMUmLI2gzZ6WtL02MqVyB/65hVi2s4=},{INAME=B020S800_0030_gen},{NAME=B020S800_0030_gen},{DOC=rekord201b-al-glt-8/b020s800_0030.pdf},{J21=B020S800.0030},{J22=Rek.1B-AL-GLT-8},{J3=E},{BLD=2},{H3=HSSE},{J1=DIN 371},{J6=ZYL00352105},{A1=M},{A21=3.0},{A3=0.50},{A5=ISO 2/6H},{A8=2.7},{B2=18},{B3=56},{C11=ZYL},{C12=21},{C2=0035},{C3=3.5},{C31=h9},{D2=N},{D7=0.003},{F1=R},{G3=B},{H11=HSS-E},{H22=0},{H5=GLT-8},{NSM=DIN4000-80},{DXF=rekord201b-al-glt-8/b020s800_0030.dxf},{XML=rekord201b-al-glt-8/b020s800_0030.xml},{CSV=rekord201b-al-glt-8/b020s800_0030.csv},{STP=rekord201b-al-glt-8/b020s800_0030_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B2
Usable Length
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
B020S800.0014
B020S800.0014
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL00252105
M
1.4
0.30
4H/5H
2.1
6
40
ZYL
21
25
2.5
h9
N
0.001
R
B
HSS-E
0
GLT-8
DIN4000-80
B020S800.0016
B020S800.0016
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL00252105
M
1.6
0.35
ISO 2/6H
2.1
11
40
ZYL
21
25
2.5
h9
N
0.001
R
B
HSS-E
0
GLT-8
DIN4000-80
B020S800.0020
B020S800.0020
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL00282105
M
2.0
0.40
ISO 2/6H
2.1
12
45
ZYL
21
0028
2.8
h9
N
0.002
R
B
HSS-E
0
GLT-8
DIN4000-80
B020S800.0025
B020S800.0025
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL00282105
M
2.5
0.45
ISO 2/6H
2.1
14
50
ZYL
21
0028
2.8
h9
N
0.002
R
B
HSS-E
0
GLT-8
DIN4000-80
B020S800.0030
B020S800.0030
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL00352105
M
3.0
0.50
ISO 2/6H
2.7
18
56
ZYL
21
0035
3.5
h9
N
0.003
R
B
HSS-E
0
GLT-8
DIN4000-80
B020S800.0035
B020S800.0035
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL00402105
M
3.5
0.60
ISO 2/6H
3.0
20
56
ZYL
21
0040
4.0
h9
N
0.004
R
B
HSS-E
0
GLT-8
DIN4000-80
B020S800.0040
B020S800.0040
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL00452105
M
4.0
0.70
ISO 2/6H
3.4
21
63
ZYL
21
0045
4.5
h9
N
0.006
R
B
HSS-E
0
GLT-8
DIN4000-80
B020S800.0050
B020S800.0050
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL00602105
M
5.0
0.80
ISO 2/6H
4.9
25
70
ZYL
21
0060
6.0
h9
N
0.012
R
B
HSS-E
0
GLT-8
DIN4000-80
B020S800.0060
B020S800.0060
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL00602105
M
6.0
1.00
ISO 2/6H
4.9
30
80
ZYL
21
0060
6.0
h9
N
0.015
R
B
HSS-E
0
GLT-8
DIN4000-80
B020S800.0080
B020S800.0080
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL00802105
M
8.0
1.25
ISO 2/6H
6.2
35
90
ZYL
21
0080
8.0
h9
N
0.028
R
B
HSS-E
0
GLT-8
DIN4000-80
B020S800.0100
B020S800.0100
Rek.1B-AL-GLT-8
E
2
HSSE
DIN 371
ZYL01002105
M
10.0
1.50
ISO 2/6H
8.0
39
100
ZYL
21
0100
10.0
h9
N
0.049
R
B
HSS-E
0
GLT-8
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表