您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Enorm 2-STEEL-TIN
EMUGE-FRANKEN
EMUGE
M/C Tap
G
EMUGE-STEEL
Enorm
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/g/emuge-steel/enorm/enorm202-steel-tin.prj},{NB=C0501400.4037},{SHA256=gwERnm8qnSNWjpWkoF2oPJV31jjujv5tl1vHtH/Ylac=},{INAME=C0501400_4037_gen},{NAME=C0501400_4037_gen},{DOC=enorm202-steel-tin/c0501400_4037.pdf},{J21=C0501400.4037},{J22=En.2-STEEL-TIN},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 5156},{J6=ZYL01202105},{A1=G},{A21=16.662},{A22=0.375},{A24=3/8},{A3=1.337},{A4=19},{A8=9.0},{B3=100},{C11=ZYL},{C12=21},{C2=120},{C3=12},{C31=h9},{D2=R},{D7=0.083},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=TIN},{NSM=DIN4000-80},{DXF=enorm202-steel-tin/c0501400_4037.dxf},{XML=enorm202-steel-tin/c0501400_4037.xml},{CSV=enorm202-steel-tin/c0501400_4037.csv},{STP=enorm202-steel-tin/c0501400_4037_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A22
Thread Diameter Inch
[Inch]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C0501400.4035
C0501400.4035
En.2-STEEL-TIN
E
1
HSSE
DIN 5156
ZYL00702105
G
9.728
0.125
1/8
0.907
28
5.5
90
ZYL
21
70
7
h9
R
0.025
R
C
HSS-E
0
TIN
DIN4000-80
C0501400.4036
C0501400.4036
En.2-STEEL-TIN
E
1
HSSE
DIN 5156
ZYL01102105
G
13.157
0.250
1/4
1.337
19
9.0
100
ZYL
21
110
11
h9
R
0.067
R
C
HSS-E
0
TIN
DIN4000-80
C0501400.4037
C0501400.4037
En.2-STEEL-TIN
E
1
HSSE
DIN 5156
ZYL01202105
G
16.662
0.375
3/8
1.337
19
9.0
100
ZYL
21
120
12
h9
R
0.083
R
C
HSS-E
0
TIN
DIN4000-80
C0501400.4038
C0501400.4038
En.2-STEEL-TIN
E
1
HSSE
DIN 5156
ZYL01602105
G
20.955
0.500
1/2
1.814
14
12.0
125
ZYL
21
160
16
h9
R
0.181
R
C
HSS-E
0
TIN
DIN4000-80
C0501400.4039
C0501400.4039
En.2-STEEL-TIN
E
1
HSSE
DIN 5156
ZYL01802105
G
22.911
0.625
5/8
1.814
14
14.5
125
ZYL
21
0180
18
h9
R
0.227
R
C
HSS-E
0
TIN
DIN4000-80
C0501400.4040
C0501400.4040
En.2-STEEL-TIN
E
1
HSSE
DIN 5156
ZYL02002105
G
26.441
0.750
3/4
1.814
14
16.0
140
ZYL
21
0200
20
h9
R
0.318
R
C
HSS-E
0
TIN
DIN4000-80
C0501400.4042
C0501400.4042
En.2-STEEL-TIN
E
1
HSSE
DIN 5156
ZYL02502105
G
33.249
1.000
1
2.309
11
20.0
160
ZYL
21
0250
25
h9
R
0.572
R
C
HSS-E
0
TIN
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表