Model 64507 - Plain washer extra large type NFE 25513 - Stainless steel A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A4
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a4/64507.prj},{NB=emile_maurin_fix_infra_6450712_400},{DES=Rondelle plate extra large type \"LL\"},{NORME1=NFE 25513},{NORME2=-},{MATIERE=Inox A4},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6450712},{LODLEVEL=400},{IDNR=},{D=12},{D1=12.50},{D2=40},{S=2.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
emile_maurin_645073
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
645073
3
3.25
14
0.8
emile_maurin_645074
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
645074
4
4.25
16
0.8
emile_maurin_645075
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
645075
5
5.25
20
1.0
emile_maurin_645076
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
645076
6
6.25
24
1.2
emile_maurin_645078
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
645078
8
8.25
30
1.5
emile_maurin_6450710
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
6450710
10
10.25
36
2.0
emile_maurin_6450712
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
6450712
12
12.50
40
2.5
emile_maurin_6450714
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
6450714
14
14.50
45
2.5
emile_maurin_6450716
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
6450716
16
16.50
50
3.0
emile_maurin_6450718
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
6450718
18
19.00
55
3.0
emile_maurin_6450720
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
6450720
20
21.00
60
3.0
emile_maurin_6450722
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
6450722
22
23.00
65
3.0
emile_maurin_6450724
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
6450724
24
25.00
70
4.0
emile_maurin_6450727
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
6450727
27
28.00
75
4.0
emile_maurin_6450730
Rondelle plate extra larg...
NFE 25513
-
Inox A4
-
-
-
6450730
30
31.00
80
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表