Model 62507 - Plain washer extra large type NFE 25513 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a2/62507.prj},{NB=emile_maurin_fix_infra_6250712_400},{DES=Rondelle plate extra large type \"LL\"},{NORME1=NFE 25513},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6250712},{LODLEVEL=400},{IDNR=},{D=12},{D1=12.50},{S=2.5},{D2=40},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
D1
[mm]
S
[mm]
D2
[mm]
emile_maurin_625073
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
625073
3
3.25
0.8
14
emile_maurin_625074
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
625074
4
4.25
0.8
16
emile_maurin_625075
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
625075
5
5.25
1.0
20
emile_maurin_625076
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
625076
6
6.25
1.2
24
emile_maurin_625078
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
625078
8
8.25
1.5
30
emile_maurin_6250710
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
6250710
10
10.25
2.0
36
emile_maurin_6250712
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
6250712
12
12.50
2.5
40
emile_maurin_6250714
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
6250714
14
14.50
2.5
45
emile_maurin_6250716
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
6250716
16
16.50
3.0
50
emile_maurin_6250718
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
6250718
18
19.00
3.0
55
emile_maurin_6250720
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
6250720
20
21.00
3.0
60
emile_maurin_6250722
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
6250722
22
23.00
3.0
65
emile_maurin_6250724
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
6250724
24
25.00
4.0
70
emile_maurin_6250727
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
6250727
27
28.00
4.0
75
emile_maurin_6250730
Rondelle plate extra larg...
NFE 25513
-
Inox A2
-
-
-
6250730
30
31.00
4.0
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表