Model 62612 - Self-breaking lock nut - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
nut
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/ecrou/inox_a2/62612.prj},{NB=emile_maurin_fix_infra_6261210_400},{DES=Ecrou inviolable autocassant},{NORME1=-},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6261210},{LODLEVEL=400},{D=10},{D1=8.376},{D2=17.000},{D3=12.000},{D4=11.000},{S=17},{M=15.000},{M1=5.000},{M2=1.500},{A=7.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
S
[mm]
A
[mm]
emile_maurin_626126
Ecrou inviolable autocass...
-
-
Inox A2
-
-
-
626126
6
10
5.0
emile_maurin_626128
Ecrou inviolable autocass...
-
-
Inox A2
-
-
-
626128
8
13
6.0
emile_maurin_6261210
Ecrou inviolable autocass...
-
-
Inox A2
-
-
-
6261210
10
17
7.5
emile_maurin_6261212
Ecrou inviolable autocass...
-
-
Inox A2
-
-
-
6261212
12
19
7.5
emile_maurin_6261214
Ecrou inviolable autocass...
-
-
Inox A2
-
-
-
6261214
14
22
9.0
emile_maurin_6261216
Ecrou inviolable autocass...
-
-
Inox A2
-
-
-
6261216
16
24
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表