Model 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
hexagonal nut
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/hexagonaux/22010.prj},{NB=emile_maurin_fix_infra_2201018_400},{DES=Ecrou hexagonal Hu},{NORME1=ISO 4032},{NORME2=-},{MATIERE=Acier classe 8},{REVETEMENT=Brut},{CERTIFICATION=-},{MARQUE=-},{REF=2201018},{LODLEVEL=400},{D=18},{M=15.8},{S=27.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
emile_maurin_220102
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
220102
2
1.6
4.0
emile_maurin_220103
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
220103
3
2.4
5.5
emile_maurin_220104
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
220104
4
3.2
7.0
emile_maurin_220105
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
220105
5
4.7
8.0
emile_maurin_220106
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
220106
6
5.2
10.0
emile_maurin_220107
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
220107
7
5.5
11.0
emile_maurin_220108
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
220108
8
6.8
13.0
emile_maurin_2201010
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201010
10
8.4
16.0
emile_maurin_2201012
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201012
12
10.8
18.0
emile_maurin_2201014
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201014
14
12.8
21.0
emile_maurin_2201016
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201016
16
14.8
24.0
emile_maurin_2201018
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201018
18
15.8
27.0
emile_maurin_2201020
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201020
20
18.0
30.0
emile_maurin_2201022
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201022
22
19.4
34.0
emile_maurin_2201024
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201024
24
21.5
36.0
emile_maurin_2201027
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201027
27
23.8
41.0
emile_maurin_2201030
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201030
30
25.6
46.0
emile_maurin_2201033
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201033
33
28.7
50.0
emile_maurin_2201036
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201036
36
31.0
55.0
emile_maurin_2201039
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201039
39
33.4
60.0
emile_maurin_2201042
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201042
42
34.0
65.0
emile_maurin_2201045
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201045
45
36.0
70.0
emile_maurin_2201048
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201048
48
38.0
75.0
emile_maurin_2201052
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Brut
-
-
2201052
52
42.0
80.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表