Model 95321 - LINDAPTER® FLAT TOP CLAMP TYPE B LONG - MALLEABLE IRON - ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Clamping
clamp and accessory
Powered by
CAD模型選擇
{emile_maurin_fix_infra/crapautage/crapauds_cales/95321.prj},{NB=emile_maurin_fix_infra_9532112_400},{DES=Crapaud LINDAPTER® type B long},{NORME1=-},{NORME2=-},{MATIERE=fonte},{REVETEMENT=Zn},{CERTIFICATION=CE ETA 12/0300},{MARQUE=LINDAPTER},{REF=9532112},{LODLEVEL=400},{Z=M12},{Y=26},{X=13},{T=12},{INFOS=INFOTEXTE},{TENSILE=5.8},{FRICTIONAL=0.7},{TT=69},{VE=long},{W=29},{X1=3},{PC=B12},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
Z
Bolt
ⁿ/ₐ
Y
[mm]
X
[mm]
V
[mm]
T
[mm]
emile_maurin_9532110
Crapaud LINDAPTER® type B...
-
-
fonte
Zn
CE ETA 12/0300
LINDAPTER
9532110
M10
20
11
7
10
emile_maurin_9532112
Crapaud LINDAPTER® type B...
-
-
fonte
Zn
CE ETA 12/0300
LINDAPTER
9532112
M12
26
13
9.5
12
emile_maurin_9532116
Crapaud LINDAPTER® type B...
-
-
fonte
Zn
CE ETA 12/0300
LINDAPTER
9532116
M16
30
16
11
16
emile_maurin_9532120
Crapaud LINDAPTER® type B...
-
-
fonte
Zn
CE ETA 12/0300
LINDAPTER
9532120
M20
36
19
12.5
20
emile_maurin_9532124
Crapaud LINDAPTER® type B...
-
-
fonte
Zn
CE ETA 12/0300
LINDAPTER
9532124
M24
48
25
16
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表