目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 98214 - Fixation LINDAPTER® pour plancher GRATE-FAST® type GF - Fonte galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Floor Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/fix_plancher/98214.prj},{NB=emile_maurin_982148},{REF=982148},{Z=M8},{T=3-19},{D=22-38},{W=5-10},{X=19-48},{TT=5},{AF=6},{X1=1},{PPATH=98214/98214_asmtpl.prj},{PC=GF08},{MAT1= Stainless Steel Grade 304 },{MAT2= Malleable iron, sheraplex },{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon
ⁿ/ₐ
T
[mm]
D
[mm]
W
[mm]
X
[mm]
Emile Maurin 982148
982148
M8
3-19
22-38
5-10
19-48
Emile Maurin 9821410
9821410
M10
3-19
20-50
3-7
25-45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表