目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 79030 - Goupille cannelée à cannelures centrales constante sur le tiers de la longueur - ISO 8742 - Acier Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/goupille_circlips/79030.prj},{NB=emile_maurin_790304X16},{REF=790304X16},{DXL=4x16},{MAT=Acier brut},{D=4.0},{L=16},{D2=5.000},{INFOS=INFOTEXTE},{INFO1=79030.txt},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Diamètre nominal
[mm]
L
Longueur nominale
[mm]
Emile Maurin 790301,5X8
790301,5X8
1.5x8
Acier brut
1.5
8
Emile Maurin 790301,5X10
790301,5X10
1.5x10
Acier brut
1.5
10
Emile Maurin 790301,5X12
790301,5X12
1.5x12
Acier brut
1.5
12
Emile Maurin 790301,5X14
790301,5X14
1.5x14
Acier brut
1.5
14
Emile Maurin 790301,5X16
790301,5X16
1.5x16
Acier brut
1.5
16
Emile Maurin 790301,5X18
790301,5X18
1.5x18
Acier brut
1.5
18
Emile Maurin 790301,5X20
790301,5X20
1.5x20
Acier brut
1.5
20
Emile Maurin 790302X12
790302X12
2x12
Acier brut
2.0
12
Emile Maurin 790302X14
790302X14
2x14
Acier brut
2.0
14
Emile Maurin 790302X16
790302X16
2x16
Acier brut
2.0
16
Emile Maurin 790302X20
790302X20
2x20
Acier brut
2.0
20
Emile Maurin 790302X22
790302X22
2x22
Acier brut
2.0
22
Emile Maurin 790302X24
790302X24
2x24
Acier brut
2.0
24
Emile Maurin 790302X26
790302X26
2x26
Acier brut
2.0
26
Emile Maurin 790302X28
790302X28
2x28
Acier brut
2.0
28
Emile Maurin 790302X30
790302X30
2x30
Acier brut
2.0
30
Emile Maurin 790302,5X12
790302,5X12
2.5x12
Acier brut
2.5
12
Emile Maurin 790302,5X18
790302,5X18
2.5x18
Acier brut
2.5
18
Emile Maurin 790302,5X22
790302,5X22
2.5x22
Acier brut
2.5
22
Emile Maurin 790302,5X24
790302,5X24
2.5x24
Acier brut
2.5
24
Emile Maurin 790302,5X26
790302,5X26
2.5x26
Acier brut
2.5
26
Emile Maurin 790302,5X28
790302,5X28
2.5x28
Acier brut
2.5
28
Emile Maurin 790302,5X30
790302,5X30
2.5x30
Acier brut
2.5
30
Emile Maurin 790303X12
790303X12
3x12
Acier brut
3.0
12
Emile Maurin 790303X14
790303X14
3x14
Acier brut
3.0
14
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表