目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64213 - Vis à métaux tête ronde collet carré - DIN 603 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a4/64213.prj},{NB=emile_maurin_642138X100},{REF=642138X100},{MAT=Inox A4},{D=8},{L=100},{D3=6.466},{P=1.250},{B=22.000},{K=4.5},{K1=4.88},{C=5.000},{C1=5.600},{DK=20.650},{DS=8.000},{LS=71.750},{LG=78.000},{RF=16.000},{R=0.000},{R1=1.200},{V=8.580},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Emile Maurin 642135X16
642135X16
Inox A4
5x16
5
16
3.0
Emile Maurin 642135X20
642135X20
Inox A4
5x20
5
20
3.0
Emile Maurin 642135X25
642135X25
Inox A4
5x25
5
25
3.0
Emile Maurin 642135X30
642135X30
Inox A4
5x30
5
30
3.0
Emile Maurin 642135X35
642135X35
Inox A4
5x35
5
35
3.0
Emile Maurin 642135X40
642135X40
Inox A4
5x40
5
40
3.0
Emile Maurin 642135X50
642135X50
Inox A4
5x50
5
50
3.0
Emile Maurin 642135X60
642135X60
Inox A4
5x60
5
60
3.0
Emile Maurin 642136X16
642136X16
Inox A4
6x16
6
16
3.5
Emile Maurin 642136X20
642136X20
Inox A4
6x20
6
20
3.5
Emile Maurin 642136X25
642136X25
Inox A4
6x25
6
25
3.5
Emile Maurin 642136X30
642136X30
Inox A4
6x30
6
30
3.5
Emile Maurin 642136X35
642136X35
Inox A4
6x35
6
35
3.5
Emile Maurin 642136X40
642136X40
Inox A4
6x40
6
40
3.5
Emile Maurin 642136X45
642136X45
Inox A4
6x45
6
45
3.5
Emile Maurin 642136X50
642136X50
Inox A4
6x50
6
50
3.5
Emile Maurin 642136X60
642136X60
Inox A4
6x60
6
60
3.5
Emile Maurin 642136X70
642136X70
Inox A4
6x70
6
70
3.5
Emile Maurin 642136X80
642136X80
Inox A4
6x80
6
80
3.5
Emile Maurin 642138X16
642138X16
Inox A4
8x16
8
16
4.5
Emile Maurin 642138X20
642138X20
Inox A4
8x20
8
20
4.5
Emile Maurin 642138X25
642138X25
Inox A4
8x25
8
25
4.5
Emile Maurin 642138X30
642138X30
Inox A4
8x30
8
30
4.5
Emile Maurin 642138X35
642138X35
Inox A4
8x35
8
35
4.5
Emile Maurin 642138X40
642138X40
Inox A4
8x40
8
40
4.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表