目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64209 - Vis à métaux tête fraisée bombée fendue - DIN 964 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a4/64209.prj},{NB=emile_maurin_642096X12},{REF=642096X12},{DXL=6x12},{MAT=Inox A4},{IDNR=},{D=6},{L=12},{D3=4.773},{P=1.000},{A=2.000},{B=38.000},{DK=11.3},{F=1.400},{K=3.30},{N=1.600},{R=1.500},{RF=12.000},{T=2.800},{X=2.500},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 642093X6
642093X6
3x6
Inox A4
3
6
5.6
1.65
Emile Maurin 642093X8
642093X8
3x8
Inox A4
3
8
5.6
1.65
Emile Maurin 642093X10
642093X10
3x10
Inox A4
3
10
5.6
1.65
Emile Maurin 642093X12
642093X12
3x12
Inox A4
3
12
5.6
1.65
Emile Maurin 642093X16
642093X16
3x16
Inox A4
3
16
5.6
1.65
Emile Maurin 642093X20
642093X20
3x20
Inox A4
3
20
5.6
1.65
Emile Maurin 642093X25
642093X25
3x25
Inox A4
3
25
5.6
1.65
Emile Maurin 642093X30
642093X30
3x30
Inox A4
3
30
5.6
1.65
Emile Maurin 642093X35
642093X35
3x35
Inox A4
3
35
5.6
1.65
Emile Maurin 642093X40
642093X40
3x40
Inox A4
3
40
5.6
1.65
Emile Maurin 642094X6
642094X6
4x6
Inox A4
4
6
8.4
2.70
Emile Maurin 642094X8
642094X8
4x8
Inox A4
4
8
8.4
2.70
Emile Maurin 642094X10
642094X10
4x10
Inox A4
4
10
8.4
2.70
Emile Maurin 642094X12
642094X12
4x12
Inox A4
4
12
8.4
2.70
Emile Maurin 642094X16
642094X16
4x16
Inox A4
4
16
8.4
2.70
Emile Maurin 642094X20
642094X20
4x20
Inox A4
4
20
8.4
2.70
Emile Maurin 642094X25
642094X25
4x25
Inox A4
4
25
8.4
2.70
Emile Maurin 642094X30
642094X30
4x30
Inox A4
4
30
8.4
2.70
Emile Maurin 642094X35
642094X35
4x35
Inox A4
4
35
8.4
2.70
Emile Maurin 642094X40
642094X40
4x40
Inox A4
4
40
8.4
2.70
Emile Maurin 642094X50
642094X50
4x50
Inox A4
4
50
8.4
2.70
Emile Maurin 642094X60
642094X60
4x60
Inox A4
4
60
8.4
2.70
Emile Maurin 642095X8
642095X8
5x8
Inox A4
5
8
9.3
2.70
Emile Maurin 642095X10
642095X10
5x10
Inox A4
5
10
9.3
2.70
Emile Maurin 642095X12
642095X12
5x12
Inox A4
5
12
9.3
2.70
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表